- Shop
- Lab Filtration & Purification
- Ultrafiltration
- Vivaflow® SU Tangential Flow Filtration Cassettes
Vivaflow® SU Tangential Flow Filtration Cassettes
Top Features
- Enhanced ease-of-use for true plug-and-play setup
- Advanced flow path delivers optimization-free TFF
- More flexibility to process any sample without carryover
Popular Applications
- Buffer Exchange
- Concentration
- Fractionation
- Price (USD)
- $232.00
- Item No.:
- VF-S050H0005-IV
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
Top Features
- Enhanced ease-of-use for true plug-and-play setup
- Advanced flow path delivers optimization-free TFF
- More flexibility to process any sample without carryover
Popular Applications
- Buffer Exchange
- Concentration
- Fractionation
Overview
Specifications
Choose your Vivaflow® SU Tangential Flow Filtration Cassettes
Vivaflow® SU simplifies tangential flow filtration (TFF) for researchers who value efficiency over complexity. Each pack of two cassettes is supplied with a tubing kit tailored for processing feed volumes up to 0.5 or 1 L, so you can effortlessly concentrate any sample quickly, reliably, and more sustainably.
True Plug and Play
Ready to flow. Pre-defined sets include all the cassettes and tubing kits you need to perform ultrafiltration right out of the box. Thanks to the directional Luer fittings, linking the cassettes to a suitable pump and feed and permeate reservoirs is fast and simple.
Process Any Molecule
Lossless flexibility. Vivaflow® SU introduces an extended range of high-performance polyethersulfone (PES) and Hydrosart® regenerated cellulose (RC) membranes, with molecular weight cut-offs (MWCOs) from 2 to 1,000 kDa and beyond. Ideal for high recovery of proteins, viral vectors, nanoparticles, nucleic acids, and more.
Performance Optimized
Put down the calculator. The unique switchback flow path has been re-designed from the ground up to enhance ultrafiltration and diafiltration performance. This speeds up your process while simplifying scale up from spin filters by eliminating the need for unfamiliar calculations and tedious process optimization.
Maintain Sample Integrity
It’s all in the name. Single-use cassettes constructed from low-extractable materials remove the need for pre-washing and cleaning in place (CIP). This improves lab safety and efficiency, while ensuring that sample contamination and carry-over from previous runs become a thing of the past.
More Circularity, Less Waste
Responsibly made. Vivaflow® SU cassettes contain 30.5% less plastic than the previous generation Vivaflow® 50 and the housing material is certified renewable (International Sustainability and Carbon Certification (ISCC) PLUS program). In addition, the cassette packaging is easy-to-recycle and you receive only the tubing you need, further helping to minimize waste.
Budget Friendly
Lean Discovery. Make the most of your research budget by avoiding the need for expensive cassette holders and systems, and taking advantage of low-cost accessories and add-ons. A dedicated feed reservoir and diafiltration tubing, for example, support faster buffer exchange as well as cost efficiency.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Buffer exchange
-
Concentration
-
Desalting
-
Enrichment
-
Formulation
-
Fractionation
- Polishing
-
Buffer exchange
-
Intended UseGeneral Laboratory Use (GLU)
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area50 cm²
Materials of Construction
-
Housing MaterialPolycarbonate (PC)
-
Membrane MaterialHydrosart® regenerated cellulose (RC)
-
Tubing MaterialPolyvinyl chloride (PVC)
Operating Conditions
-
Maximum Operating Pressure3 bar
-
Minimum Retentate Volume10 mL
-
Recommended Feed Volume100 - 500 mL
-
Recommended Flow Rate200 - 400 mL/min
Physicochemical Information
-
MWCO5 kDa
Product Information
-
BrandVivaflow®
-
Filter TypeTFF
-
Pack Size2
-
Sample Type
-
Exosome
-
Nanoparticles
-
Nucleic Acid
-
Protein
-
Peptide
-
Viral Vector
-
Virus
- Water
-
Exosome
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.