Vivawell Vac96 Vacuum Manifold

The Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96 multiwell plates. The long drip nozzles on the outlet eliminate cross-talk between flow channels.
Price (USD)
$1,040.00
Item No.: 
VW96VAC01
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Vivawell Vac96 Vacuum Manifold
Vivawell Vac96 Vacuum Manifold
The Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96 multiwell plates. The long drip nozzles on the outlet eliminate cross-talk between flow channels.
Price (USD):
$1,040.00
Item No.:
VW96VAC01
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96-well plates. The extra long drip nozzles on the 96-well outlet eliminate gaps between the sample flow and receiver wells. This direct stacking prevents cross talk between individual wells. Vac96 can be easily configured for both flow-to-waste and analyte collection. The system is easy to use with quick release fittings and can be run without initial set up time.
  • Sartobind® 96-well plates are pre-assembled with a siliconegasket
  • Quick release vacuum fitting to the manifold base

Dimensions

  • Dimensions
    144 mm × 102 mm × 71 mm

General Specifications

  • Additional Product Specifications
    • Control valves: 1
    • Hose barb fittings: 1
    • Manifold assemblies: 1
    • Quick release vacuum fittings: 1
    • Vacuum tubing: 1

Materials of Construction

  • Materials of Construction
    Anodized aluminum plate

Product Information

  • Brand
    Vivawell
  • Type
    Vacuum manifold