Water jet pump, with G ¾" female thread
Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.
- Price (USD):
- $203.00
- Item No.:
- 16611
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Vacuum Laboratory Pumps
Water jet pump with G3/4 female thread
The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.
The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.System with suction flask Sartolab RF complete units, the all-glass filter holder type 16309 and the 47 mm polycarbonate holder type 16510, are supplied with a filtrate receiver flask and can be connected directly to the vacuum source with a vacuum hose. All other holders must be fitted onto either a suction flask or a manifold. Additionally to the vacuum hose and source, a suction flask and a suitable bored stopper is necessary. The vacuum source can either be an electrically driven pump, a water jet pump or a hand operated pump. Avoid liquid filtrate flowing into the electric pump. This can be achieved by using a Vacusart unit with hydrophobic PTFE filter when the suction flask is filled or foamed over. When a water pump is used, this combination avoids that water flows back into a suction flask. Alternatively, the use of a Woulff’s bottle makes a visual control possible. Such a bottle is also useful for a simple adjustment of vacuum with filter holders without a tap for vacuum control. Systems with manifolds Polycarbonate holders type 16511 can be fitted directly onto 3- or 6-branch manifolds. Glass holders require adapters. Also stainless steel holders can be mounted by using adapters and multi-manifolds. The complete manifold systems described on the previous page are far less expensive and more convenient to use. Additionally, a vacuum hose and a source are required. When an electrical pump is used, a vacuum resistant container must be inserted between manifold and pump. The insertion of a Vacusart unit in the vacuum line between the container and the pump is recommended. Further useful accessories Forceps are very important for the use of the membrane filters.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Market
-
Food & Beverage
-
Environmental/Water Testing
- Pharma/Biotech
-
Food & Beverage
Compliance Information
-
CertificationNone
-
Electrical / Battery itemNo
Dimensions
-
Dimensions WxDxH117 x 191 x 43 mm
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Flow RateVariable
-
Maximum Viscosity< 150 cSt
-
Membrane Color | Grid ColorN/A
-
Pump Flowno information available
Materials of Construction
-
Filter MaterialN/A
Operating Conditions
-
Maximum VacuumVariable
-
Operating Pressureno information available
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Input WattageNo
-
Line FrequencyNo
-
Line Voltageno voltage
-
Power Requirementswithout power
Product Information
-
Pack Size1
-
TypeInstrument
-
Type of PumpWater Jet Pump
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.