Choose your Paint-Mixing Scales PMA.Power
If you do not want to make any compromises when mixing large amounts of paint, the new PMA.Power is the ideal solution. Its monolithic weigh cell featuring a resolution of 0.1 g and a weighing capacity extending up to 35 kg enables you to pour components quickly and accurately into relatively large paint cans. Thanks to its high resolution, you will also find it easy to pour in small amounts with total accuracy on the PMA.Power scale. This lets you save money by not having to buy a second scale.
- Large 14-segment display
- Scrolling text function
- Especially for mixing under tough ambient conditions
- Protected against overload
- Calculation by factor function (to mix fractional amounts)
- Recalculation function
- Standard serial interface port
Accessories Information
-
Accessories Included
-
In-use cover for display
- USB data cable
-
In-use cover for display
Compliance Information
-
Dust / Water Protection According to IEC 529IP 43
-
Ex Approval/ZoneNon ex
-
Protection Against FireTÜV NORD CERT in accordance with HD 384.4.482 S1:1997
Connections (Data)
-
Data InterfaceRS232
Dimensions
-
Dimensions WxDxH350 × 240 × 132.5 mm
-
Weighing Pan Dimensions350 × 240 mm
Features
-
DisplayBacklit 14-segment LCD
-
Recalculation FunctionYes
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight10 kg | F2
-
Temperature Range+10°C – +30°C
Operating Conditions
-
Maximum Weighing Capacity35,000 g
Power Requirements
-
Power Consumption8 VA, max. 16 VA
-
Power Requirements100 – 240 V
Product Information
-
BrandPMA.Power
These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.
USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin
- not for use in zone 1 (Class I, Div 1) hazardous areas!
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.