PMA.Vision Ex zone 2, 10 m (IN,KR,CN)
PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 2 hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).
- Item No.:
- VIS1Y2M3-C
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your PMA Vision
Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!
Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.
The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.
Design your processes forward-focused and economically - the PMA.Vision will inspire you.
- No dedicated PC/Terminal in the mixing area needed
- Smaller investment: Lower installation cost
- Ease of installation-Simpler cabling
- Easy to clean: Tempered edge-glass display and optional in-use protective covers
- Mixing process does not need to be supported by color software
- Mobile data processing
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 2
Connections (Data)
-
Data Interface
-
Ethernet 10
- 100 Mbit
-
Ethernet 10
Dimensions
-
Cable Length10 m
-
Depth321 mm
-
Dimensions9.1 inch × 12.6 inch × 13.4 inch
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 5.0
-
DisplayHigh resolution graphic display
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight1, 2, 5 kg (class F2 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity7,500 g
Power Requirements
-
Power Consumption5.1 W
-
Power Plug
-
China
-
India
- South Korea
-
China
-
Power Requirements100 – 240 V~, -10 % / +10 %
Product Information
-
BrandPMA.Vision
Mains adapter set for YEPS01-USB
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Associated nonincendive field wiring equipment for connection to Class I, Division 2 or Class I, Division 1, Groups C and D hazardous (classified) locations. The ex-link converter YCO16-Z is an associated electrical apparatus that can only be installed outside of the potentially explosive area.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.