BioPAT® Spectro UV pipe 3/8" HB-TC

The BioPAT® Spectro UV single-use pipe 3/8", connection HB-TC, is part of the BioPAT® Spectro UV solution. This soultion consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The single-use pipe is easy and quick to integrate into any single-use tube assembly. The BioPAT® Spectro UV single-use pipes can only be ordered in multiples of 10 units.

Connections
Item No.: 
BPS0321
Availability: 
Qty. Graduation
10

*Custom/bulk order quotes are provided within 72 hours of request.

The BioPAT® Spectro UV single-use pipe is designed to minimize dead volume without impacting fluid dynamics and avoiding a significant pressure drop across the flow path. The optical path length (OPL) is fixed for all single-use pipe sizes independent of the inner diameter of the tubing assembly.This is achieved through a state-of-the-art manufacturing technique of the quartz cell, which ensures a reproducible and easy-to-assemble, single-piece component. The mechanical interface of the BioPAT® Spectro UV probe head fits all sizes of the single-use pipe and calibration pipe, and its compact design assures a small footprint in the integration.

Applications

  • Usage
    Single-use

Connections (Physical)

  • Connections
    3/8" HB-TC

Dimensions

  • Length
    90.5 mm

Operating Conditions

  • Operating Conditions - Temperature
    4-40°C
  • Operating Pressure
    0-4 bar (g)

Product Information

  • Brand
    BioPAT® Spectro UV
´