Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Biosafe® 200 Vertical Support Device

Accessories, Options & Support for Biosafe® Ports

Type
Item No.: 
FAA304552
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Biosafe® 200 Vertical Support Device
Biosafe® 200 Vertical Support Device

Accessories, Options & Support for Biosafe® Ports

Item No.:
FAA304552
Number of pieces
1

Overview

Specifications

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms).

Enhanced Sterility Assurance in Aseptic Processing

  • Offers a contained and single-use technology for reliable aseptic transfer.
  • Limits the number and complexity of personnel interventions in the aseptic processing area.
  • Offers a completely closed aseptic process.

Reliable Processing of Potent Drugs

  • Maintains the barrier integrity of RABS and isolators and security of operators

Ease-of-Use

  • The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.

Process Reliability and Maximum Robustness

  • Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
  • The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.

Flexible Portfolio

  • The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
  • Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.

Simplified Maintenance and Sterilization

  • When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.

Proven Containment

  • Biosafe® 110 ports and connectors are leak tested during production.

Practical and Economical Benefits

  • The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
  • The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.

Applications

  • Application Area
    Final filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Port Diameter
    200 mm

Product Information

  • Brand
    Biosafe®
  • Pack Size
    1
  • Type
    Vertical Support