Cubis® II Advanced Precision Balance with 10 mg Readability, Without Draft Shield and QP99 software package

Top Features of the Cubis® II Advanced Precision Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Stainless steel weighing pan
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis® II Advanced Precision Balance

  • Pharma compliant weighing
  • Industrial/manufacturing weight measurement
  • Chemical analysis and consumer care
Maximum Weighing Capacity
Scale Interval
Price (USD)
$11,370.00
Item No.: 
MCA8202S-0-MTS
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Advanced Precision Balance with 10 mg Readability, Without Draft Shield and QP99 software package
Cubis® II Advanced Precision Balance with 10 mg Readability, Without Draft Shield and QP99 software package

Top Features of the Cubis® II Advanced Precision Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Stainless steel weighing pan
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis® II Advanced Precision Balance

  • Pharma compliant weighing
  • Industrial/manufacturing weight measurement
  • Chemical analysis and consumer care
Price (USD):
$11,370.00
Item No.:
MCA8202S-0-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Stainless Steel Weight Pan

The weighing pan is easy to clean and maintain and is optimal for the weighing of high-capacity samples.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Draft shield dimensions (D x H x W)
    No Draft Shield
  • Weighing Pan Dimensions
    206 x 206 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    Large high color touch TFT display (7" in 16:9 format for MCA)
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen
  • Scale Interval
    10 mg

General Specifications

  • Draft Shield
    None
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8200 mg

Operating Conditions

  • Maximum Weighing Capacity
    8200 g

Product Information

  • Balance Type
    Precision balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.