Cubis® II Essential High Capacity Balance with 100 mg readability

Top Features of the Cubis® II Essential High-Capacity Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Stainless steel weigh pan
  • Convenient essential user interface

Popular Applications for the Cubis® II Essential High-Capacity Balance

  • Large sample weighing
  • Chemical analysis and consumer care
Maximum Weighing Capacity
Scale Interval
Price (USD)
$10,290.00
Item No.: 
MCE36201S-0-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Essential High Capacity Balance with 100 mg readability
Cubis® II Essential High Capacity Balance with 100 mg readability

Top Features of the Cubis® II Essential High-Capacity Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Stainless steel weigh pan
  • Convenient essential user interface

Popular Applications for the Cubis® II Essential High-Capacity Balance

  • Large sample weighing
  • Chemical analysis and consumer care
Price (USD):
$10,290.00
Item No.:
MCE36201S-0-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Essential User Interface MCE

This interface is designed for those who require the highest level of weighing accuracy but do not operate in complex applications. The large, high-contrast touch display features factory-installed essential weighing applications for easy operation.

Stainless Steel Weight Pan

Flat, stainless steel weight pan with no draft shield for weighing modules.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin

Dimensions

  • Draft shield dimensions (D x H x W)
    No Draft Shield
  • Weighing Pan Dimensions
    400 x 300 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution color TFT, touch screen
  • Leveling
    Manual
  • Operation
    Touch screen
  • Scale Interval
    100 mg

General Specifications

  • Draft Shield
    None
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82000 mg

Operating Conditions

  • Maximum Weighing Capacity
    36200 g

Product Information

  • Balance Type
    High capacity balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.