Individual E2 weights from 1mg to 500 mg. Material: special steel, non-magnetizable, polished, highly corrosion-resistant, in plastic case.
Article number: 
YCW0221-AC-02
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Leaf Weight
Individual E2 weights from 1mg to 500 mg. Material: special steel, non-magnetizable, polished, highly corrosion-resistant, in plastic case.
Item No.:
YCW0221-AC-02
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Individual E2 weights from 1mg to 500 mg. Material: special steel, non-magnetizable, polished, highly corrosion-resistant, in plastic case.

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    E2
  • Denomination
    E2

Features

  • Laser Marking
    No

General Specifications

  • Product Shape
    Leaf weights
  • Surface Finish
    Polished

Physicochemical Information

  • Density
    2,650 kg/m³
  • Magnetism
    0.01 – 0.5 µT

Product Information

  • Nominal Mass Value
    2 mg
  • Number of Single Weights
    1
  • Packaging
    in a plastic case
  • Product Line
    Proof Line

Weight

  • Susceptibility
    < 0.01
  • Total Weight
    2 mg

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.