- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind® Q Gamma Capsules
Sartobind® Q Gamma 400 mL with 4 mm bed height
Sartobind Q Nano Gamma offers high-speed purification with exceptional binding capacity, ideal for virus and protein purification. Its robust design ensures efficient flow-through polishing, enhancing biopharmaceutical processes.
- Item No.:
- 97IEXQ42D2HOO
Sartobind Q Nano Gamma offers high-speed purification with exceptional binding capacity, ideal for virus and protein purification. Its robust design ensures efficient flow-through polishing, enhancing biopharmaceutical processes.
Overview
Specifications
Choose your Sartobind® Q
The Sartobind® Q Nano Gamma is a versatile membrane adsorber designed for high-performance purification in biopharmaceutical applications. It features a macroporous structure with quaternary ammonium ligands covalently bound to the membrane, providing high binding capacity and exceptional flow rates. This product is particularly effective for virus and VLP capture, offering over tenfold higher binding capacities compared to conventional resins.
Applications:
- Virus and VLP Capture: Ideal for purifying viruses like adenovirus at high flow rates.
- Flow-Through Polishing: Exellent for removing viruses, DNA, host cell proteins, and endotoxins from monoclonal antibodies.
Materials:
- Membrane Material: Stabilized reinforced cellulose.
- Housing Material: Polypropylene
Advantages:
- High-Speed Purification: Operates at 5-30 bed volumes per minute.
- No Size Exclusion Effects: Suitable for large proteins and viruses.
- Cost Efficiency: Saves up to 80% of column costs.
- Short Residence Times: Enables rapid processing, increasing throughput and productivity.
- Linear Scalability: Maintains consistent performance across different scales, from laboratory to manufacturing scale
- Aseptic Processing: Available in gamma-irradiated versions to support closed and aseptic processing.
- Ease of Use: Plug-and-play devices available in various sizes.
This product is designed to meet the rigorous demands of the biopharmaceutical industry, providing reliable and efficient purification solutions
.Applications
-
Application
-
Capture
- Polishing
-
Capture
Connections (Physical)
-
Connector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose Barb
Dimensions
-
Bed Height4 mm
-
Dimensions591 x 100 mm
-
Membrane Area14,600 cm²
Features
-
ReusableYes
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Materials of Construction
-
Polypropylene
- Polyester
-
Polypropylene
-
Membrane MaterialStabilized reinforced cellulose
Operating Conditions
-
Maximum Operating Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate8 L/min
-
pH StabilitypH 2 – 14 (short term), pH 2 – 12 (long term)
Physicochemical Information
-
Bed Volume400 mL
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
LigandQuaternary ammonium
-
Ligand Density2 – 5 µeq/cm²
-
Pore Size3 – 5 µm
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per unit11.7 g
-
Void Volume1,080 mL
Product Information
-
BrandSartobind® Q
-
Membrane Adsorber FormatCapsules
-
Membrane TypeStrong anion exchange membrane
-
Pack Size1
-
TypeMembrane adsorber
-
What you receive
-
1 capsules
-
1 operating instruction via QR code
- 1 certificate
-
1 capsules