Sartobind® Q Gamma 75 mL, 4 mm with 4 mm bed height

Sartobind Q Nano Gamma offers high-speed purification with exceptional binding capacity, ideal for virus and protein purification. Its robust design ensures efficient flow-through polishing, enhancing biopharmaceutical processes.

Bed Volume
Bed Height
Connector(s)
Pack Size
Item No.: 
97IEXQ42D9MOO
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobind® Q Gamma 75 mL, 4 mm with 4 mm bed height
Sartobind® Q Gamma 75 mL, 4 mm with 4 mm bed height

Sartobind Q Nano Gamma offers high-speed purification with exceptional binding capacity, ideal for virus and protein purification. Its robust design ensures efficient flow-through polishing, enhancing biopharmaceutical processes.

Item No.:
97IEXQ42D9MOO

Overview

Specifications

The Sartobind® Q Nano Gamma is a versatile membrane adsorber designed for high-performance purification in biopharmaceutical applications. It features a macroporous structure with quaternary ammonium ligands covalently bound to the membrane, providing high binding capacity and exceptional flow rates. This product is particularly effective for virus and VLP capture, offering over tenfold higher binding capacities compared to conventional resins.

Applications:

  • Virus and VLP Capture: Ideal for purifying viruses like adenovirus at high flow rates.
  • Flow-Through Polishing: Exellent for removing viruses, DNA, host cell proteins, and endotoxins from monoclonal antibodies.

Materials:

  • Membrane Material: Stabilized reinforced cellulose.
  • Housing Material: Polypropylene

Advantages:

  • High-Speed Purification: Operates at 5-30 bed volumes per minute.
  • No Size Exclusion Effects: Suitable for large proteins and viruses.
  • Cost Efficiency: Saves up to 80% of column costs.
  • Short Residence Times: Enables rapid processing, increasing throughput and productivity.
  • Linear Scalability: Maintains consistent performance across different scales, from laboratory to manufacturing scale
  • Aseptic Processing: Available in gamma-irradiated versions to support closed and aseptic processing.
  • Ease of Use: Plug-and-play devices available in various sizes.

This product is designed to meet the rigorous demands of the biopharmaceutical industry, providing reliable and efficient purification solutions

.

Applications

  • Application
    • Capture
    • Polishing

Connections (Physical)

  • Connector(s)
    Inlet: ½" Hose Barb | Outlet: ½" Hose Barb

Dimensions

  • Bed Height
    4 mm
  • Dimensions
    204 x 77 mm
  • Membrane Area
    2,700 cm²

Features

  • Reusable
    Yes

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Materials of Construction
    • Polypropylene
    • Polyester
  • Membrane Material
    Stabilized reinforced cellulose

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    1.5 L/min
  • pH Stability
    pH 2 – 14 (short term), pH 2 – 12 (long term)

Physicochemical Information

  • Bed Volume
    75 mL
  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Quaternary ammonium
  • Ligand Density
    2 – 5 µeq/cm²
  • Pore Size
    3 – 5 µm
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per unit
    2.16 g
  • Void Volume
    200 mL

Product Information

  • Brand
    Sartobind® Q
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Strong anion exchange membrane
  • Pack Size
    1
  • Type
    Membrane adsorber
  • What you receive
    • 1 capsules
    • 1 operating instruction via QR code
    • 1 certificate