- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Spacers for 12 L Celsius® FFTp (Set of 12)
Spacers for 12 L Celsius® FFTp (Set of 12)
Spacers for 12 L Celsius® FFTp Bulk Shipper simplify frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFTp with Safecore™ Technology. Multiple 12 L Celsius® FFTp with Safecore™ Technology can be loaded per Bulk Shipper when using spacers.
- Price (USD)
- $1,430.00
- Item No.:
- FTH-SM00101-0084
- Pieces
- 12
Spacers for 12 L Celsius® FFTp (Set of 12)
Spacers for 12 L Celsius® FFTp Bulk Shipper simplify frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFTp with Safecore™ Technology. Multiple 12 L Celsius® FFTp with Safecore™ Technology can be loaded per Bulk Shipper when using spacers.
Price (USD):
$1,430.00
Overview
Specifications
Choose your Celsius® FFT|FFTp Shippers
<paragraph>There are dedicated Shippers for each Celsius® FFT|FFTp size:
- The Celsius® FFT 75 L Pallet is an essential part of the Celsius® FFT Platform to handle palletized Celsius® FFT 75 L. It has two main components: The Pallet Base to support up to four Celsius® FFT 75 L containers and the Pallet Cover to cover containers and protect them against shock and environment during storage and shipment.
- The Celsius® FFT|FFTp Bulk Shipper simplify frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFT|FFTp with Safecore™ Technology. Multiple Celsius® FFT|FFTp with Safecore™ Technology can be loaded per Bulk Shipper using dedicated spacers.
- Celsius® FFT|FFTp Box Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These single-use shippers, refrigerated by dry-ice pellets, significantly simplify the biopharmaceuticals supply chain through one-way logistics.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process Intermediates Freezing and Thawing
- Bulk Drug Substance Freezing and Thawing
-
Process Intermediates Freezing and Thawing
Compliance Information
-
Thermal Shipping TestPass ISTA 7D extreme summer profile
Dimensions
-
Dimensions WxDxH24.25" x 18.5" x 4.88" (61.6 x 47.0 x 12.4 cm)
Features
-
MobilityPallet
Materials of Construction
-
Materials of ConstructionHDPE
Product Information
-
BrandCelsius® FFTp with Safecore™ Technology
-
Freezer TechnologyHorizontal plate freezing
-
Pack Size12
Volume
-
Volume12 L
-
Working Volume12 L