Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Vivaflow® SU Tangential Flow Filtration Cassettes

Top Features

  • Enhanced ease-of-use for true plug-and-play setup
  • Advanced flow path delivers optimization-free TFF
  • More flexibility to process any sample without carryover

Popular Applications

  • Buffer Exchange
  • Concentration
  • Fractionation
Membrane Material
MWCO
Recommended Feed Volume
Price (USD)
$237.00
Item No.: 
VF-S050H0002-IV
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaflow® SU Tangential Flow Filtration Cassettes
Vivaflow® SU Tangential Flow Filtration Cassettes

Top Features

  • Enhanced ease-of-use for true plug-and-play setup
  • Advanced flow path delivers optimization-free TFF
  • More flexibility to process any sample without carryover

Popular Applications

  • Buffer Exchange
  • Concentration
  • Fractionation
Price (USD):
$237.00
Item No.:
VF-S050H0002-IV
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Vivaflow® SU simplifies tangential flow filtration (TFF) for researchers who value efficiency over complexity. Each pack of two cassettes is supplied with a tubing kit tailored for processing feed volumes up to 0.5 or 1 L, so you can effortlessly concentrate any sample quickly, reliably, and more sustainably.

True Plug and Play

Ready to flow. Pre-defined sets include all the cassettes and tubing kits you need to perform ultrafiltration right out of the box. Thanks to the directional Luer fittings, linking the cassettes to a suitable pump and feed and permeate reservoirs is fast and simple.

Process Any Molecule

Lossless flexibility. Vivaflow® SU introduces an extended range of high-performance polyethersulfone (PES) and Hydrosart® regenerated cellulose (RC) membranes, with molecular weight cut-offs (MWCOs) from 2 to 1,000 kDa and beyond. Ideal for high recovery of proteins, viral vectors, nanoparticles, nucleic acids, and more.

Performance Optimized

Put down the calculator. The unique switchback flow path has been re-designed from the ground up to enhance ultrafiltration and diafiltration performance. This speeds up your process while simplifying scale up from spin filters by eliminating the need for unfamiliar calculations and tedious process optimization.

Maintain Sample Integrity

It’s all in the name. Single-use cassettes constructed from low-extractable materials remove the need for pre-washing and cleaning in place (CIP). This improves lab safety and efficiency, while ensuring that sample contamination and carry-over from previous runs become a thing of the past.

More Circularity, Less Waste

Responsibly made. Vivaflow® SU cassettes contain 30.5% less plastic than the previous generation Vivaflow® 50 and the housing material is certified renewable (International Sustainability and Carbon Certification (ISCC) PLUS program). In addition, the cassette packaging is easy-to-recycle and you receive only the tubing you need, further helping to minimize waste.

Budget Friendly

Lean Discovery. Make the most of your research budget by avoiding the need for expensive cassette holders and systems, and taking advantage of low-cost accessories and add-ons. A dedicated feed reservoir and diafiltration tubing, for example, support faster buffer exchange as well as cost efficiency.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Buffer exchange
    • Concentration
    • Desalting
    • Enrichment
    • Formulation
    • Fractionation
    • Polishing
  • Intended Use
    General Laboratory Use (GLU)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    50 cm²

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Membrane Material
    Hydrosart® regenerated cellulose (RC)
  • Tubing Material
    Polyvinyl chloride (PVC)

Operating Conditions

  • Maximum Operating Pressure
    3 bar
  • Minimum Retentate Volume
    10 mL
  • Recommended Feed Volume
    100 - 500 mL
  • Recommended Flow Rate
    200 - 400 mL/min

Physicochemical Information

  • MWCO
    2 kDa

Product Information

  • Brand
    Vivaflow®
  • Filter Type
    TFF
  • Pack Size
    2
  • Sample Type
    • Exosome
    • Nanoparticles
    • Nucleic Acid
    • Protein
    • Peptide
    • Viral Vector
    • Virus
    • Water

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.