Choose your Glass Microfiber Filters with Binder
The filters, grade MG 227/1/60, are hydrophobic glass microfilter filters and are therefore used for example as air pump protection.
Applications
-
ApplicationAir/Gas Filtration
-
Application AreaAnalytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 47 mm
General Specifications
-
Air Resistance23 +/- 4 mbar
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
GradeMG 227/1/60
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Thickness0.32 mm
Materials of Construction
-
Filter MaterialGlass Microfibers (hydrophobic, with binder)
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.5%
-
Pore SizeN/A
-
Retention RateN/A
-
Thermal Stability220 - 250° C
-
WettabilityHydrophobic
Product Information
-
Filter TypeGlass Microfiber Filters with Binder
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight60 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.