Octet® Anti-Murine IgG Quantitation (AMQ) Biosensors

Trays of 96 biosensors coated with goat-anti-mouse IgG. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$632.00
Item No.: 
18-5022
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Octet® Anti-Murine IgG Quantitation (AMQ) Biosensors

Applications

  • Application
    Quantitation

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® R8
    • Octet® R4
    • Octet® R2
    • Octet® RH96
    • Octet® RH16
    • Octet® RED96e
    • Octet® N1

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® 384 Well Tilted Bottom Plate
    Item no.
    18-5080 Discontinued

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    $1,600.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Sialic Acid (GlyS) Kit

    $1,700.00

    The Octet® Sialic Acid (GlyS) Kit is designed for a rapid high-throughput relative Sialic Acid content screening during early clone selection stages in Cell Line Development (CLD). The kit allows to conveniently screen and rank both crude and purified mAb and non-mAb protein samples.

    Key Features of the Octet® Sialic Acid (GlyS) Kit

    • Designed to analyze both crude and purified samples: no enzymatic digestion or purification required
    • Relative Sialic Acid content screening and ranking of samples into groups – high, medium or low
    • High-throughput analysis of 96 samples, in parallel, in less than one hour on the Octet® RH96 system

    Top Applications for the Octet® Sialic Acid (GlyS) Kit

    • High-throughput Sialic Acid content screening

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.