Q Ceramic HyperD® F PRC Column - 1 mL
Q Ceramic HyperD® F is a strong anion exchanger for biomolecule purification. The pre-packed 1 mL PRC column enables quick and easy start-up, and is ideal for resin and condition screening, and for process step optimization.
- Price (USD):
- $121.00
- Item No.:
- PRC05X050QCHDF01
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Q Ceramic HyperD® F
Q Ceramic HyperD™ F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.
Features and Benefits
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
Applications
- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs
Applications
-
ApplicationResin screening and process optimization
Compliance Information
-
Quality Standards
-
CoA
- RSF
-
CoA
Dimensions
-
Bead Size50 µm
-
Bed Height50 mm
-
Dimensions5 x 50 mm
General Specifications
-
Flow Ratetypically 300 to 600 cm/h (1 to 2 mL/min) with < 1.5 bar (22psi)
-
Resin FormatPre-packed column
Materials of Construction
-
Base MatrixCeramic Beads
-
Materials of ConstructionPolypropylene
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
Bed Volume1 mL
-
LigandQuaternary amine
-
Ligand Density> 250 µeq/mL
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 85 mg/mL BSA
Product Information
-
BrandQ Ceramic HyperD™
-
Pack Size1 column per pack
-
Pack Volume1 mL
-
Resin Delivery Condition20% EtOH/150 mM NaCl
-
Resin TypeStrong anion exchanger
-
What you receive1 column, instructions
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl