Sartovent DG Cartridge 0.2 µm Size 6
Sartovent DG filter cartridges are used for sterile venting of transport containers, the removal of particles and the sterile filtration of liquids and gases.
- Price (USD):
- $935.00
- Item No.:
- 5181807T6------D
- Pieces
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartovent
Product Information
Sartovent DG Air Filters are used for the removal of particles and the sterile filtration of liquids and gases.
Applications
- Sterile venting of transport containers
- Sterile air filtration during fermentation
- Sterile filtration of compressed air | gases that is required for filling and draining of tanks, containers, filling machines, autoclaves or lyophililizers
Flushing
For the filtration of gases, no flushing is required before use. For the filtration of liquids, flushing could be reasonable for ensuring the absence of any particles in the entire system.
Autoclaving
Sartovent DG filter cartridges should be autoclaved at 134°C. and 2 bar for at least 20 minutes after the sterilization temperature has been reached.
In-line Steam Sterilization
Sartovent DG can be steam sterilized in-line in either direction at 134°C. and 2 bar for at least 20 minutes after the sterilization temperature has been reached. In order to prolong the life of the membrane, the differential pressure between the inlet and the outlet sides should not exceed 0.5 bar. A vacuum due to condensation during the cooling phase can be avoided by cooling the filter system after steam sterilization with either compressed air or nitrogen at a pressure of 0.2 bar higher than the pressure used for sterilization.
Steaming Cycles
Up to 50 cycles of 20 min at 134°C (2 bar) in the direction of filtration and opposite direction.
Flow Capacity
Despite the relatively small filtration area, its minimal flow resistance allows draining velocities of 1000 l within only 10 min.
Permanent Hydrophobicity
The PTFE membrane has the highest hydrophobicity of all membranes for air | gas filtration. Even repeated autoclaving or steaming does not change its characteristics. The sterile filtration of dry or moist air | gas is guaranteed.
Available Adapter
18 layout type, double O-Ring type
Integrity Testing
Using the Sartorius Stedim Biotech Sartocheck® Integrity Test System, the bubble point, diffusion and pressure hold tests can be performed automatically and the corresponding data recorded. For parallel manual testing of the Bubble Point, a multi-filter-housing is available.
Accessories Information
-
Adapter18 (Plug adapter with double O-ring)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech / F&B
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP<88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size0.03 m² / 0.32 ft²
-
Filtration Area0.03 m² / 0.32 ft²
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure21 °C: 3 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
-
Maximum Diffusion2 mL/min at 0.7 bar l 10 psi at 20 °C
-
Minimum Required Bubble Point≥ 1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Differential Pressure21 °C: 5 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
Product Information
-
BrandSartovent
-
Pack Size10
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi
- Autoclaving: at 134°C, 2 bar | 29 psi, 20 min. or other parameters to be specified
-
In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.
The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.