4Cell® CHO TF Medium 1L Bottle

Perfect medium for working with transient CHO cells - growth, transfection and production -

4Cell® CHO TF Medium is a complete chemically defined, animal-component-free cell culture medium. It was developed for cultivation of CHO and other mammalian cell lines, with a special focus on transfection applications and virus production. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). 4Cell® CHO TF Medium supports cell growth and production of recombinant proteins and antibodies in high-density suspension culture. It can be used in research or in manufacturing applications, and with FectoPro® transfection reagents .

Volume
Price (USD)
$136.00
Item No.: 
886-0001
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® CHO TF Medium 1L Bottle
4Cell® CHO TF Medium 1L Bottle

Perfect medium for working with transient CHO cells - growth, transfection and production -

4Cell® CHO TF Medium is a complete chemically defined, animal-component-free cell culture medium. It was developed for cultivation of CHO and other mammalian cell lines, with a special focus on transfection applications and virus production. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). 4Cell® CHO TF Medium supports cell growth and production of recombinant proteins and antibodies in high-density suspension culture. It can be used in research or in manufacturing applications, and with FectoPro® transfection reagents .

Price (USD):
$136.00
Item No.:
886-0001

Overview

Specifications

  • Suitable for various CHO clones (e.g., DG44, K1, CHO S, CHO GS)
  • Chemically defined, serum-free, animal component-free and hydrolysate-free
  • Little or no adaptation required from other serum-free media
  • Supports stable growth of suspension cells at high viability in seed train culture
  • Compatibility with cationic transfection reagents (e.g. PEI) facilitates simplified transfection
  • w/o L-glutamine
  • w/o growth factor
  • available as "SILAC" variant w/o arginine and lysine

Applications

  • Application
    Protein
  • Application Area
    CHO cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    1L