Biohit Midi Plus Controller, 1-100 ml

Use the cordless, lightweight and ergonomically sound Midi Plus Controller, designed for your pipetting needs.This variant is delivered without the AC adapter!Top Features of the Midi Plus Controller
  • Lightweight, cordless pipetting controller
  • Fits all commonly used glass or plastic pipettes
  • Fine-tune speed
  • Easy to maintain/clean
Item No.: 
710930
Discontinued
Biohit Midi Plus Controller, 1-100 ml
Biohit Midi Plus Controller, 1-100 ml
Use the cordless, lightweight and ergonomically sound Midi Plus Controller, designed for your pipetting needs.This variant is delivered without the AC adapter!Top Features of the Midi Plus Controller
  • Lightweight, cordless pipetting controller
  • Fits all commonly used glass or plastic pipettes
  • Fine-tune speed
  • Easy to maintain/clean
Item No.:
710930
Discontinued

Overview

Specifications

The Midi Plus Controller is an exceptional, lightweight, cordless pipetting controller designed for large volume pipetting from bottles or large tubes. The controller allows for easy liquid aspiration.Use with Common PipettesThe Midi Plus Controller can be used with commonly used glass or plastic pipettes in the 1 to 100 mL volume range and with 5 mL and 10 mL Sartorius Optifit Tips (adapters available separately).Reduced Strain, Superior ErgonomicsThe Midi Plus Controller’s ergonomic design helps minimize arm and hand movements often required while using serological or volumetric pipettes. Importantly, this eases the workload during long periods of pipetting and reduces the likelihood of repetitive strain injury (RSI).Controller BatterySartorius has designed the Midi Plus Controller with innovative improvements to ensure quick charging and a long battery lifetime. When the battery is low, it can be charged while working. When fully charged, the cord can be unplugged from the device, allowing safe and convenient cordless pipetting.Handle Design and Speed ControlThe Midi Plus Controller is an ergonomic alternative to the simple pipette filler with a squeezable bulb - and it’s safer. The electronic operation of the Midi Plus reduces the finger force needed, and the stepless speed control improves the control of liquid flow for better accuracy.

Power Requirements

  • Power Plug
    To be ordered separately

Product Information

  • Brand
    Midi Plus

Volume

  • Volume
    1 - 100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.