- Shop
- Final Filling & Aseptic Transfer
- Biosafe® & SART Rapid Transfer Ports
- Biosafe® Rapid Transfer Port - 200 mm
Biosafe® Aseptic Transfer Port - 200 mm - Inside Right Opening
The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
- Article number:
- FAA304528
- Piece
- 1
The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
Overview
Specifications
Choose your Biosafe® Rapid Transfer Port (RTP)
The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).
Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).
Enhanced Sterility Assurance in Aseptic Processing
- Offers a contained and single-use technology for reliable aseptic transfer.
- Limits the number and complexity of personnel interventions in the aseptic processing area.
- Offers a completely closed aseptic process.
Reliable Processing of Potent Drugs
- Maintains the barrier integrity of RABS and isolators and security of operators
Ease-of-Use
- The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.
Process Reliability and Maximum Robustness
- Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
- The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.
Flexible Portfolio
- The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
- Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.
Simplified Maintenance and Sterilization
- When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.
Proven Containment
- Biosafe® 110 ports and connectors are leak tested during production.
Practical and Economical Benefits
- The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
- The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.
Applications
-
Application AreaFinal filling
-
Process Step
-
Drug Product Formulation
-
Drug Product Final Filling
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Formulation
Connections (Physical)
-
Lever Type90° lever
-
Port Diameter200 mm
Dimensions
-
Wall thickness requirement for installation3 - 12 mm / 0.12 - 0.47"
General Specifications
-
OpeningInside right
Materials of Construction
-
Materials of Construction
-
Stainless steel
-
Polyethylene terephthalate (PET)
- Silicone/EPDM for gaskets
-
Stainless steel
Product Information
-
BrandBiosafe®
-
Pack Size1