Biosart® 100 Monitors, 0.45µm Packaged in One Tray Sterile Filtration Monitors, 100ml

The Biosart® 100 Monitors were designed for easy, reliable detection of microorganisms in liquids.

Top Features of Biosart® 100 Monitors

  • Ready to use and completely disposable (autoclavable)
  • Eliminates the need of membrane manipulation
  • High flow rate and high total throughput

Popular Applications for Biosart® 100 Monitors

  • Microbiological applications: utilize single-use monitors for detection and enumeration of potentially present microorganisms in liquids
  • Food and Beverage quality control (QC)
  • Cosmetics, pharmaceutical testing
Membrane Color | Grid Color
Price (USD):
$147.00
Item No.: 
16401-47-06-V--K
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Biosart® 100 Monitors are sterile disposables designed for the reliable detection and enumeration of potentially present microorganisms in cosmetics, foods, beverages, water, pharmaceuticals and other liquids. The quality control in this range of products is critical, and as demands increase across all industries, the need for a reliable detection option only increases. Utilize these proven monitors for reliable microbiological applications.

Analysis of Large and Small Volumes

The major application for the Biosart® 100 Monitors is the microbiological analysis of relatively large sample volumes that have a low number of microbes, with membrane filtration being an essential step. Trace amounts of microbes can be extremely detrimental. In addition, these monitors are further suitable for testing smaller volumes by placing a sample in a few mL of sterile physiological NaCl solution. These monitors are sterile disposables consisting of an incorporated membrane filter and cellulose pad.

Optimized Design of Monitors

Biosart® 100 Monitors are ready-to-use filter units designed to be placed at the bases of a vacuum manifold. They help to ensure the identification of all colonies. These monitors come with a cellulose nitrate membrane, a material that assures effective retention with high flow rates and optimum colony growth. Printed grid lines make counting easier, especially for higher bacteria counts and for micro-colonies, but do not influence growth.

Ready for Immediate Use

Biosart® 100 Monitors are ready to connect and easy to use, designed with practical handling in mind. There is a minimal amount of equipment required and minimal hands-on procedure. Take advantage of this ease of use, high flow rates, high total throughputs, and obtain consistently reliable results. You will be confident with the use of these monitors, validated and ready for use to ensure you identify all potential colonies in your sample.

Accessories Information

  • Adapter
    Polyethylene

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental
  • Usage
    Single-use

Compliance Information

  • Lot Certificates
    Recovery rate, sterility and specifications

Connections (Physical)

  • Outlet
    6.5 x 1.5 mm

Dimensions

  • Dimensions WxDxH
    350 × 220 × 170 mm
  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    14.5 cm²

Features

  • Device/Instrument Compatibility
    Microsart Manifolds
  • High Flow
    No

General Specifications

  • Culture Media
    N/A
  • Fixed Membrane
    No
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Funnel Material
    Polystyrene
  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)
  • Pad
    Cellulose
  • Plug
    Polyethylene (PE)

Physicochemical Information

  • Pore Size
    0.45 µm

Product Information

  • Brand
    Biosart® 100
  • Media Format
    Liquid Media
  • Pack Size
    48
  • Package Type
    Bulk
  • Packaging
    2 layers of 24
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´