CellCelector Adherent Colony ScrapeTips, Rack of 96

CellCelector adherent colony capillaries are designed for the picking of adherent colonies directly from culture vessels without any trypsinization. Made of stainless steel, these capillaries are both reusable and autoclavable, and can be loaded directly on the deck tray of the CellCelector Flex. Each pack is offered in racks of 96 capillaries and delivered with a second rack for collection of used capillaries as well as a custom container for autoclaving.
Diameter
Price (USD)
$2,240.00
Article number: 
CC0032
*Custom/bulk order quotes are provided within 24 hours of request.
CellCelector Adherent Colony ScrapeTips, Rack of 96
CellCelector Adherent Colony ScrapeTips, Rack of 96
CellCelector adherent colony capillaries are designed for the picking of adherent colonies directly from culture vessels without any trypsinization. Made of stainless steel, these capillaries are both reusable and autoclavable, and can be loaded directly on the deck tray of the CellCelector Flex. Each pack is offered in racks of 96 capillaries and delivered with a second rack for collection of used capillaries as well as a custom container for autoclaving.
Price (USD):
$2,240.00
Item No.:
CC0032
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

CellCelector Adherent Colony ScrapeTips

Dimensions

  • Diameter
    800 µm

Features

  • Device/Instrument Compatibility
    CellCelector Flex

Product Information

  • Brand
    CellCelector
  • Pack Size
    Rack of 96

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.