Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Optimize cold chain management of drug substances with the Celsius® FFT Freezer, designed for efficient, large-volume freezing and thawing of bulk drug substances.

Item No.: 
LFT-Freezer
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

The Sartorius Celsius® FFT Freezer represents a significant advancement in the biopharmaceutical industry by offering a specialized solution for freezing and thawing of bulk drug substances (BDS) in large volumes. This blast freezer is engineered to freeze and thaw Celsius® FFT single-use containers in palletized format to allow up to 300 L per run.

Key Features:

  • Wide Temperature Range: Capable of reaching temperatures from -70 °C to +35 °C, accommodating a variety of BDS requirements.
  • Integrated Agitation System: Enhances thawing time and uniformity.
  • Scalable Capacity: Designed to process Celsius FFT 6, 12 or 75 L palletized container for up to 300 litres, making freezing and thawing process scalable and suitable for both medium and large-scale operations.
  • Environmentally Conscious: Offers either standard or low global warming potential (GWP) refrigerants.
  • Advanced Control System: Utilizes Siemens WinCC OA and powered by Biobrain® for precise, user-friendly operation and monitoring.

Technical Specifications:

  • Load Capacity: Palletized Celsius FFT 6, 12 or 75 L for up to 300 litres per run, supporting substantial and flexible batch sizes.
  • Temperature Monitoring: Dual PT100 sensors ensure accurate temperature control.
  • Dimensions: 2,990 × 2,565 × 2,183 mm (door closed).
  • Weight: 2,132 kg.
  • Power Supply: Compatible with various international voltage and frequency standards.
  • Noise Level: Operates below 80 dB(A) at 1 meter, minimizing noise pollution.

Benefits:

  • Streamlined Processes: The freezer's design and capabilities ensure efficient workflow integration and reduced operator strain.
  • Quality Compliance: Meets stringent industry standards for quality management and safety.
  • Reliability: Trusted performance that aligns with the high demands of biopharmaceutical processing.

The Celsius® FFT Freezer is not only a piece of equipment but a comprehensive solution that enhances the freezing and thawing stages of biopharmaceutical production. Its ergonomic design and advanced features ensure that your products are handled with the utmost care, preserving their quality from start to finish. The Celsius® FFT Freezer is an indispensable tool in commercial operations that guarantees efficiency, reliability, and compliance with industry standards.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process Intermediates Freezing and Thawing
    • Bulk Drug Substance Freezing and Thawing

Dimensions

  • Dimensions WxDxH
    2,990 × 2,565 × 2,183 (118" × 101" × 86")

Features

  • Load Capacity
    • 4 × Celsius® FFT 75 L
    • 10 × Celsius® FFT 6 L
    • 10 × Celsius® FFT 12 L

General Specifications

  • Additional Product Specifications
    Control unit: Siemens PLC
  • Temperature Range
    -70 °C - + 35 °C

Materials of Construction

  • Materials of Construction
    • 304 stainless steel
    • 316 stainless steel

Product Information

  • Brand
    Celsius® FFT with Safecore™ Technology
  • Freezer Technology
    Conventional and Blast Freezers
  • Pack Size
    1

Volume

  • Working Volume
    6 L - 300 L
´