Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Efficiently handle drug substances with the Celsius® FFT Lift, an electric forklift with automatic functionnalities for transfer of palletized Celsius® FFT 6, 12, or 75 L single-use containers in cleanrooms and safe and ergonomic loading/unloading of Celsius®FFT equipment's (Celsius® FFT Freezer / AliquoT® Pallet, Celsius® FFT Mixer.

Item No.: 
LFT-Lift
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

The Celsius® FFT Lift is engineered to meet the rigorous demands of the biopharmaceutical industry, offering an easqe of use solution for safe handling of sensitive materials. This electrically powered forklift is specifically designed to transport palletized 6, 12, or 75 L Celsius® FFT single-use containers, which are critical in the cold chain management of biopharmaceutical process intermediates and bulk drug substances.

Key Features:

  • Electrically Powered: Ensures smooth and safe operation. Suitable for cleanroom environments.
  • Cleanroom Compatibility: Complies with stringent cleanroom standards, ensuring the integrity of sensitive materials during transfer.
  • Ergonomic Design: Reduces the risk of operator strain and injury, promoting a safer workplace.
  • Intuitive HMI: Features an easy-to-use human-machine interface for straightforward operation and minimal training requirements.
  • Semi-Automated Functionality: Integrated sensors and automation facilitate precise docking, loading, and unloading of Celsius FFT platform equipment's, enhancing efficiency, and reducing manual effort.
  • Versatile Use: Compatible with various Celsius® FFT platform equipment's, including the AliquoT® Pallet, Celsius® FFT Freezer, and Celsius® FFT Mixer.
  • Full Shift Autonomy: Designed for continuous operation, ensuring productivity throughout the workday.

The Sartorius Celsius® FFT Lift is not only a testament to innovation in material handling but also to the commitment to safety and efficiency in the biopharmaceutical industry. Its semi-automated system is equipped with sensors that guarantee accurate alignment and secure docking with the Celsius® FFT platform's equipment. This precision is crucial in maintaining the integrity of the materials being handled.

The lift's electric drive offers a clean alternative to traditional forklifts, eliminating the risk of emissions in controlled environments. Its ergonomic design prioritizes operator comfort and safety, reducing the likelihood of workplace injuries associated with manual lifting and transport.

With its intuitive HMI, operators can easily manage the lift's functions, ensuring a smooth integration into existing workflows. The lift's design allows for full shift operation, maximizing uptime and productivity in fast-paced pharmaceutical manufacturing settings.

In summary, the Sartorius Celsius® FFT Lift is a state-of-the-art solution for the safe, efficient, and ergonomic handling of single-use containers within the pharmaceutical industry. Its integration into the Celsius® FFT platform streamlines the process of material transfer, ensuring that the highest standards of quality and safety are met.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process Intermediates Freezing and Thawing
    • Bulk Drug Substance Freezing and Thawing

Dimensions

  • Dimensions WxDxH
    2,060 × 1,175 × 1,930 (81" × 46" × 76")

Features

  • Load Capacity
    • 4 × Celsius® FFT 75 L
    • 10 × Celsius® FFT 6 L
    • 10 × Celsius® FFT 12 L

General Specifications

  • Additional Product Specifications
    Control unit: Siemens PLC

Materials of Construction

  • Materials of Construction
    304 stainless steel

Power Requirements

  • Power Requirements
    120 - 230 V / 15 A / 50 – 60 Hz

Product Information

  • Brand
    Celsius® FFT with Safecore™ Technology
  • Freezer Technology
    Conventional and Blast Freezers
  • Pack Size
    1
´