Octet® SPR Maintenance Kit

Regular maintenance of the Octet® SF3 is critical in ensuring consistent, reliable results. Daily use can result in adsorption of material to the microfluidic tubing and potential microbial growth within the system, which may impact instrument performance. The Octet® SPR Maintenance Kit is designed for use during weekly instrument desorb protocol - as well as during each monthly desorb and decontaminate program - to remove absorbed proteins and other materials from the system and ensure long-term instrument performance. Additionally, an inert Octet® SPR Maintenance Chip has been developed for use during all predefined Octet® SF3 cleaning protocols within the Octet® SPR Discovery Software, to ensure your system is in excellent working order.  

Top Features of the Octet® SPR Maintenance Kit: 

For use in all Octet® SF3 SPR maintenance and cleaning protocols

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$324.00
Item No.: 
19-0137
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® SPR Maintenance kit is sufficient for six months standard instrument use. 

Contains

  • 250 mL Octet® SPR 0.5% SDS
  • 250 mL Octet® SPR 50 mM Glycine pH 9.5
  • 1 x Octet® SPR Maintenance Chip  

Item Compatibility

Combined use of the Octet® SPR Maintenance Kit and Sensor Chip will maximize instrument run time, provide complete confidence in all results generated and prolong overall instrument longevity.

Applications

  • Application
    Maintenance

Features

  • Sensors
    No

Product Information

  • Brand
    Octet®SPR
  • Pack Size
    1

Volume

  • Capacity
    None

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´