Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Transfection Reagents & Plasmids
- PEIpro®
PEIpro®-GMP Satellite bag 100 mL
PEIpro® transfection reagent is the leading PEI-based DNA transfection reagent that offers flexibility and scalability to develop a robust and sustainable viral vector manufacturing process (such as AAV, LV, etc.) for cell and gene therapy. PEIpro®-GMP is available for large scale production.
- Item No.:
- 102000004
PEIpro® transfection reagent is the leading PEI-based DNA transfection reagent that offers flexibility and scalability to develop a robust and sustainable viral vector manufacturing process (such as AAV, LV, etc.) for cell and gene therapy. PEIpro®-GMP is available for large scale production.
Overview
Specifications
Choose your Transfection For Viral Vector Manufacturing
PEIpro® benefits from extensive research development in PEI polymer chemistry and formulation to achieve highest transfection efficiency in both adherent and suspension cell culture systems. PEIpro® allows a smooth transition from initial process development to large scale manufacturing of therapeutic viral vectors with three quality grades available: PEIpro® , PEIpro® -HQ and PEIpro® -GMP. PEIpro® -GMP is the highest quality grade PEI-based reagent on the market and is provided with a full regulatory documentation to support drug approvals.
Key Benefits:
- Gold Standard Reagent: Optimized PEI-based transfection reagent for scalable viral vector production (both adherent and suspension systems).
- Reproducible: Equivalent viral vector production yields guaranteed with 3 quality grades available - PEIpro® , PEIpro® -HQ and PEIpro® -GMP.
- GMP Grade Availability: Validated Manufacturing process following ICH Q7 guidelines, provided with full regulatory documentation.
- Residual Test Availability: Our residual method detection to mitigate risks and ensure patient safety.
Applications
-
Application
-
Viral vector manufacturing using adherent and suspension HEK-293 derivative cells .
- Successful biologics produced: rAAV, rLV, adenovirus, retrovirus, Virus-like particles (VLP), influenza virus, antibody, protein.
-
Viral vector manufacturing using adherent and suspension HEK-293 derivative cells .
Biological Information
-
Number of transfections1 L of PEIpro® transfection reagent is sufficient to transfect on average 500 L of cell culture (using standard conditions)
Compliance Information
-
GMP ComplianceYes
-
OriginAnimal-Component Free
-
Product Documentation
-
Protocol
-
Certificate of Analysis
-
Certificate of origin
-
Non-hazardous product statement
-
Drug master file
-
Regulatory support package including toxicity statement
-
Quality agreement
- Protocols for identity and activity testing
-
Protocol
General Specifications
-
Amount of ReagentPEIpro®-GMP 100 mL in a 1L Bag
Storage Conditions
-
Storage Conditions5 °C ± 3 °C