Quintix® Semi-Micro Balances with Internal Adjustment, 0.1 mg

Quintix® Semi-Micro Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Semi-Micro Balances

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer   

Popular Applications for Quintix® Semi-Micro Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   
Maximum Weighing Capacity
Price (USD)
$7,350.00
Item No.: 
QUINTIX125D-1S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Quintix® Semi-Micro Balances with Internal Adjustment, 0.1 mg
Quintix® Semi-Micro Balances with Internal Adjustment,  0.1 mg

Quintix® Semi-Micro Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Semi-Micro Balances

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer   

Popular Applications for Quintix® Semi-Micro Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   
Price (USD):
$7,350.00
Item No.:
QUINTIX125D-1S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. Several features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.   

Built for Ease-of-Use  

The Quintix® Semi-Micro Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.          

Integrated Applications Boost Efficiency   

Quintix® Semi-Micro Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Semi-Micro Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.  

Applications

  • Application
    • Food and Beverage
    • Research
  • Application Area
    • Education
    • Production
    • General laboratory
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 376 × 316 mm
  • Weighing Chamber Height
    218 mm
  • Weighing Pan Diameter
    ⌀ 80 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Repeatability
    0.02 | 0.07 mg
  • Scale Interval
    0.01 | 0.1 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    ≤4.0 | 1.5 s
  • Underfloor Weighing
    No

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.1 | 0.2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    60 | 120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Semi-micro balance
  • Brand
    Quintix®
  • Product Line
    Quintix®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.