Sartocell F&B Depth Filter Module 12" C5

Sartocell filter modules offer precise clarification and microbe-retentive filtration for food and beverage applications. Utilizing high-grade cellulose and diatomaceous earth, their positively charged design enhances particle adsorption, reducing costs and protecting downstream filters.

Filtration Area
Retention Rate
Filter Diameter
Item No.: 
291C5-1216--F
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocell F&B Depth Filter Module 12" C5
Sartocell F&B Depth Filter Module 12

Sartocell filter modules offer precise clarification and microbe-retentive filtration for food and beverage applications. Utilizing high-grade cellulose and diatomaceous earth, their positively charged design enhances particle adsorption, reducing costs and protecting downstream filters.

Item No.:
291C5-1216--F
Number of pieces
1

Overview

Specifications

Sartocell Filter Modules: Precision Filtration for Biopharmaceutical Excellence

Product Information:

Sartocell filter modules cater to the rigorous demands of the food and beverage industry, providing adaptable filtration solutions that maintain product quality and optimize process efficiency. Here is a comprehensive overview of the formats, applications, materials, and benefits of Sartocell filter modules.

Formats:

  • Sizes: Available in 12" and 16" with filtration areas of 1.9 m² and 3.7 m² to accommodate different flow rates and retention needs.
  • Customizable Sheets: Adaptable filter sheet systems allow for adjustments based on specific process requirements.

Applications:

  • Biopharmaceutical Filtration: Ideal for clarification and microbe-retentive filtration in complex biological fluid processes.
  • Food and Beverage Industry: Originally developed for applications such as wine, water, beer, fruit juices, and spirits.
  • Closed-Filtration Systems: Designed for use in specialized housings to minimize contamination risks and maintain sterility.

Materials Used:

  • Cellulose and Diatomaceous Earth: High-grade natural materials that provide effective depth filtration.
  • Silicone Gaskets: Ensure a secure seal and compatibility with various sterilization methods.
  • Stainless Steel Cores: Support robust performance and durability during filtration processes.

Advantages:

  • Enhanced Particle Adsorption: Positively charged filters attract negatively charged particles, improving clarifying effects.
  • Cost Efficiency: Protect downstream filters, reducing consumable costs and enhancing operational efficiency.
  • Compliance: Manufactured under DIN EN ISO 9001 certified quality management system, complying with EU and US food contact regulations.
  • Versatile Applications: Suitable for a wide range of biopharmaceutical processes, offering flexibility in filtration needs.
  • Robust Design: Supports steam sterilization at 121 °C and hot water flush at 80 °C, ensuring reliable performance.

Sartocell filter modules are crafted to deliver dependable and efficient filtration solutions, making them a valuable asset for food and beverage customers seeking quality and performance in their filtration processes.

Applications

  • Application
    • Clarification
    • Food and Beverage
  • Application Area
    Clarification
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Diameter
    297 mm
  • Filtration Area
    1.9 m²

General Specifications

  • Filter Format
    Depth Filter Modules
  • Filtration Layer
    Single layer
  • Grade
    C5
  • Maximum Allowable Back Pressure
    0.03 bar
  • Thickness
    3.8 mm

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth

Operating Conditions

  • Maximum Differential Pressure
    2 bar

Physicochemical Information

  • Retention Rate
    3.5 µm

Product Information

  • Brand
    Sartocell
  • Pack Size
    1
  • Type
    Depth filter module

Usage Protocols

  • Sterilization Procedures
    Steam sterilization: 121°C at 1 bar for 60 minutes or Hot water flush: 80 °C at 1 bar for 30 minutes