Vivaflow® SU TFF Cassettes, PES for up to 1 L Feeds

Top Features

  • Enhanced ease-of-use for true plug-and-play setup
  • Advanced flow path delivers optimization-free TFF
  • More flexibility to process any sample without carryover

Popular Applications

  • Concentration
  • Diafiltration
  • Fractionation

MWCO
Price (USD):
$230.00
Item No.: 
VF-S050P0005-SV
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaflow® SU is a next generation ultrafilter that simplifies TFF for researchers who value efficiency over complexity. With these kits, you can effortlessly concentrate and rebuffer any macromolecule from up to 1 L feed samples quickly, reliably, and more sustainably.

True Plug and Play

Ready to flow. Pre-defined kits include all the cassettes and tubing sets you need to perform ultrafiltration right out of the box. Thanks to the directional Luer fittings, linking both cassettes to a suitable pump and feed and permeate reservoirs is fast and simple.

Process Any Molecule

Lossless flexibility. The extended range of membranes includes high-performance polyethersulfone (PES), with molecular weight cut-offs (MWCOs) from 5 to 1,000 kDa and beyond. These are ideal for high recovery of proteins, viruses, nucleic acids, and more.

Performance Optimized

Put down the calculator. The unique flip flow path has been re-designed from the ground up to enhance ultrafiltration and diafiltration performance. This delivers ultra-efficient TFF without the need for tedious process optimization.

Less Single-Use Waste

Responsibly made. Vivaflow® SU cassettes contain 30.5 % less plastic than the previous generation and are shipped in easy-to-recycle packaging. The dedicated tubing set in each of these kits is also designed to run both cassettes in series, so every component serves a purpose.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Buffer exchange
    • Concentration
    • Desalting
    • Enrichment
    • Formulation
    • Fractionation
    • Polishing
  • Intended Use
    General Laboratory Use (GLU)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    50 cm²

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Membrane Material
    Polyethersulfone (PES)
  • Tubing Material
    Polyvinyl chloride (PVC)

Operating Conditions

  • Maximum Operating Pressure
    3 bar
  • Minimum Retentate Volume
    10 mL
  • Recommended Feed Volume
    500 - 1,000 mL
  • Recommended Flow Rate
    200 - 400 mL/min

Physicochemical Information

  • MWCO
    5 kDa

Product Information

  • Brand
    Vivaflow®
  • Filter Type
    TFF
  • Pack Size
    2
  • Sample Type
    • Exosome
    • Nanoparticles
    • Nucleic Acid
    • Protein
    • Peptide
    • Viral Vector
    • Virus
    • Water
  • Sample and Diafiltration Reservoir, 500 mL

    $227.00

    500 ml sample|diafiltration reservoir to be used with Vivaflow® systems. Allows the convenient application of samples and the continuous replacement of buffer.

  • Cassette Stand for Vivaflow® 50

    $255.00

    Plate used for setting up Vivaflow® 50 units

    Vivaflow® 50 stand

  • Peristaltic Pump Heads for Vivaflow®

    $649.00

    Top Features

    • Simple and intuitive set up
    • Precise flow control
    • Avoid contamination
    • Low maintenance

    Popular Applications

    • Tangential flow filtration
    • In-line filtration
    • Dispensing and filling

  • Peristaltic Pump for Vivaflow®
    Item no.
    VF-APD0001-1

    $3,900.00

    Top Features

    • Simple and intuitive set up
    • Precise flow control
    • Avoid contamination
    • Low maintenance

    Popular Applications

    • Tangential flow filtration
    • In-line filtration
    • Dispensing and filling

  • Tubing Kits for Vivaflow®
    Item no.
    VF-ATD0001-1

    $21.00

    Top Features

    • Supports continuous diafiltration with Vivaflow® cassettes
    • Securely connects to the Vivaflow® feed reservoir
    • Works with Sartobind® Lab for chromatography with a pump

    Popular Applications

    • Diafiltration
    • Purification
    • Polishing

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.