Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Hamilton ML630 Dispenser Solvent Reservoir Set

Hamilton ML630 dispenser solvent reservoir set

Pack Size
Price (USD):
$1,760.00
Item No.: 
YDU-7
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Solvent Safety Set Includes:

  • Youtility Bottle with Cyan Screw-cap and Pouring Ring
  • Polypropylene, Graduated, GL 45, 1000 mL, Clear (Pack of 4)
  • SCAT Valve coupling unit, (f), PP, incl. 1x 1,5m capillary (3,2 mm OD)
  • Seal of EPDM, (Pack of 1)
  • SCAT Valve coupling unit,(m), PP for capillary, 3,2 mm OD with screw connection for a standard port (non-drip)
  • Seal of EPDM, (Pack of 4)
  • SCAT Safety Cap I (GL45) (Pack of 4)

Product Information

  • Brand
    Cubis®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´