Male Coupling for 4 mm Pneumatic Tubing

Use in combination with the Air Pressure Controller (VCA002) and 4 mm pneumatic tubing.

Price (USD):
$58.70
Item No.: 
VCA011
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Spare | replacement male coupling for Air Pressure Controller (APC, VCA002). The male coupling connects quickly and simply to the female coupling on the base of the APC and 4 mm O.D. pneumatic tubing. This enables precise delivery of compressed air or gas into Vivaspin® 20|100 concentrators, via a charge valve or female coupling (VCA005 or VCA010, respectively), and the appropriate pressure head (VCA200 or VCA800, respectively). It is required for pressurization of Vivaspin® 20 devices, and also useful when a Vivaspin® 100 device must have constant pressure applied or cannot be pressurized directly from the female coupling on the base of the APC.

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Connections (Physical)

  • Connector
    Male, quick release

Materials of Construction

  • Materials of Construction
    • Polyoxymethylene
    • Aluminum

Product Information

  • Pack Size
    1
  • Vivaspin® 100 Pressure Head with 5 Seals

    $233.00

    Use in combination with Vivaspin® 100 and Air Pressure Controller (VCA002).

  • Vivaspin® 20 Pressure Head

    $85.30

    Use in combination with Vivaspin® 20, Charge Valve (VCA005) and Air Pressure Controller (VCA002).

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.