Overpouch for Celsius® Pak 30 mL

The Overpouch for lab-scale Celsius® Paks provides a highly restrictive gas barrier that eliminates oxygen and water vapor transmission. This accessory is primarily used for stability tests with a lab-scale Celsius® Pak to overcome effects of high surface area to volume ratio.

Web prices – only available through online purchase

Volume
Price (USD):
$756.00
Item No.: 
FDP102653
Availability: 
Pieces
250

*Custom/bulk order quotes are provided within 72 hours of request.

Aluminum foil overpouches for Celsius® Pak are used to eliminate oxygen and water vapor transmission. This accessory is primarily used for stability tests where small volume single-use bags have an extreme surface area to volume ratio. Water loss in such single-use bags can impact stability skewing the 'true' results.

  • Foil material for steam sterilization applications
  • High gas and water barrier
  • Pre-printing available

Formula: PET|Nylon|Aluminum Foil|CPP

Method of Sealing: Impulse or Heat

Method of Sterilization: Steam

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process intermediates freezing and thawing
    • Bulk drug substance freezing and thawing

General Specifications

  • Tubing
    Alu Foil

Materials of Construction

  • Film Material
    Film S71: Ethylene-vinyl acetate (EVA)

Product Information

  • Brand
    Celsius® Pak
  • Freezer Technology
    Lab-scale freezing
  • Pack Size
    250

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Volume

  • Volume
    30 mL
  • Working Volume
    30 mL
´