Sartolon | Mini Cartridge | 0.2µm | Size 9 | 5pc.
- Effective Filtration Area: 0.2 m² | 2.2 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Membrane Material: Polyamide (Nylon)
- Sterilization: Delivered non-sterile: In-line steamable | Autoclavable
- Adapter: Bayonet
- O-ring material: Silicone
- Price (USD):
- $878.00
- Item No.:
- 5101507H9------B
- Pieces
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Featuring a unique hydrophilic nylon (polyamide) membrane, Sartolon filters offer mechanical strength and broad chemical compatibility. They are the ideal choice for sterile filtration of solvents and oily formulations where chemical stability is needed.
In addition to its wide range of applications, Sartolon filters provide outstanding total throughput and flow rates due to their heterogeneous double-nylon layer. The enhanced filtration performance guarantees process efficiency, reduces filtration costs and leads to short filtration cycles.
Main Applications
- Solvents & Oily Formulations
- Antibiotics
- Large Volume Parenterals
- Bulk Pharmaceutical Chemicals
- ADCs
Benefits
- High chemical compatibility for the filtration of solvents
- High filter capacity by in-built pre-filter (double-layer construction)
- Excellent performance for oily formulations
- Highly economic solution e.g. for antibiotics processes
Membrane
Sartolon uses a double-layer membrane made of polyamide. The "built-in pre-filtration" results in the highest possible total flow, so that a filter change during filtration is avoided. The membrane is reinforced with a PET fleece.
Flexibility
Sartolon filters are available in a wide range of filtration areas from 4.5 cm² up to 2.4 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be safely performed because all Sartolon filter elements are manufactured with the same membrane type, support fleeces and construction materials.
Sterilization
Sartolon filters have been developed for sterilization using autoclaving at 134°C | 2bar or in-line-steaming.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartolon filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Applications
-
ApplicationFiltration of antibiotics and organic solvents
-
ModalityBuffer & Auxiliaries Filtration
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector InletBayonet Adapter with O-ring (15)
-
Connector OutletBayonet Adapter with O-ring (15)
Dimensions
-
Filter Sizesize 9 (0.2 m² / 2.2 ft²)
-
Outer Diameter56 mm
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1 bar (14.5 psi) at 80°C
-
Maximum Diffusion4 mL/min at 2.5 bar | 36 psi
-
Minimum Required Bubble Point3.0 bar | 43.5 psi
-
Vent ValveN/A
Materials of Construction
-
Filter MaterialNylon (NY)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyamide (PA/NY)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartolon
-
Pack Size5
-
TypeMini Cartridge | Size 9
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.
The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.