Secura® Analytical Balances with Internal Adjustment, 0.1 mg

The Secura® Analytical Balance is the perfect choice for highly regulated laboratories that require tools equipped for unmatched precision, accuracy and security.

Top Features of the Secura® Analytical Balance

  • Intuitive SmartTouch user interface
  • Ergonomic draft shield
  • Automatic internal calibration and adjustment capability and 24/7 level monitoring
  • Integrated applications that improve laboratory efficiency
  • Plug & Play feature eliminates the need for additional software or external, manual calculation

Popular Applications for the Secura® Analytical Balance

  • High-precision weighing tasks like filter weighing and formulation, in addition to various applications such as determining:
  • Density Determination
  • Peak Hold
  • Percentage Weighing
  • Unstable Conditions
  • And Check Weighing

Maximum Weighing Capacity
Price (USD):
$4,760.00
Item No.: 
SECURA124-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Designed With Researchers in Mind

Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors. Our next-gen Start Assistant makes learning the varied functions of Secura® Analytical Balances simple, while a user-optimized SmartTouch interface makes operation and navigation a breeze. Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors.

Integrated Applications Introduce Unmatched Versatility

The integrated applications that arrive with Secura® Analytical Balances are designed to dramatically expand the capability of Secura® balances. These applications allow Secura® balances to perform ultra-precise weight measurements, determine the density of liquids and solids, independently measure components of mixtures, generate useful statistics and carry out complex conversions at the click of a button.

Plug & Play Compatibility

Secura®’s Plug & Play feature allows researchers to quickly and securely evaluate, save and transfer laboratory data between devices without additional software or complex settings. The Secura® Analytical Balance uses Plug & Play and a micro USB cord to easily connect to laboratory printers and computers. Secura®’s PC-Direct feature transfers data files directly to the Microsoft Office application of your choice for easy calculations and analysis. This advanced compatibility makes the Secura® Analytical Balance the perfect tool to realize the full potential of your laboratory devices and equipment while elevating result precision and accuracy.

Applications

  • Application
    Research
  • Application Area
    • Production
    • QC/QA
    • Pharma
    • Chemical industry
    • Automotive
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 90 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Repeatability
    0.1 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Scale Interval
    0.1 mg
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    2 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Analytical balance
  • Brand
    Secura®
  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Ionizing Blower
    Item no.
    YIB01-0UR

    $2,310.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Analytic balance windshield 10mg balance

    $533.00

    Lab Balance Accessories

  • Density Determination Kit for Lab Balances

    $993.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Glass Draft Shield for mg-Balances

    $381.00

    Glass Round Draft Shield

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Balance Table
    Item no.
    YWT09

    $2,670.00

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Data Cable mini USB,RS232 25-pin

    $71.80

    Data Cable mini USB,RS232 25-pin

  • Natural Stone Balance Table

    $2,840.00

    Balance table made of natural stone, with vibration dampeners.

  • Power Supply with Plug-in AC Adapter Set

    $68.40

    Power supply/country-specific power plug adapter

  • Power Supply with Plug-in AC Adapter Set

    $56.10

    Power supply/country-specific power plug adapter

  • Clamping ring
    Item no.
    69SE0019

  • Cushion set
    Item no.
    69SE0951

  • Frame, cpl.
    Item no.
    69SE0023

  • Frame cover
    Item no.
    69SE0014

  • Cover glass
    Item no.
    69SE0015

  • Pan D90
    Item no.
    69SE0001

  • Display module, complete
    Item no.
    69SE0013

  • Housing complete - SECURA
    Item no.
    69SE0084

  • [P] Sensor pcb analysis
    Item no.
    69SE0035

  • Supporting pan D90
    Item no.
    69SE0005

  • Lateral slide, right
    Item no.
    69SE0018

  • Carton
    Item no.
    69SE0950

  • Front glass
    Item no.
    69SE0016

  • Lifting device
    Item no.
    69SE0031

  • levelling screw
    Item no.
    69B20005

  • Ground plate
    Item no.
    69SE0026

  • null indicator subassembly

  • Pan connection UeSi 0,1-1mg

  • [P] Application PCB
    Item no.
    69SE0033

  • Torx screw driver T20
    Item no.
    69SE0024

  • Side cover
    Item no.
    69SE0017

  • board data I/O - power IN
    Item no.
    69SE0082

  • Spirit level with current output

  • Lateral slide, left
    Item no.
    69SE0022

  • Base plate
    Item no.
    69SE0021

  • Shield- and centering ring

  • Protecting cover
    Item no.
    6960SE01

    $57.90

  • Dust cover
    Item no.
    6960SE03

    $42.50

  • Thermal Paper for Lab Printer 5 x 24m
  • Power supply GPP8 for AR, BR, KR

  • Self-adhesive Paper for Direct Thermal Printing 90m
  • Printingpaper + Thermo Transfer Foil 90m
  • Protecting cover
    Item no.
    6960SE02

    $55.50

  • GPP8 AC-Plug EU, UK
    Item no.
    6971790 Discontinued

    GPP8 AC-Plug EU, UKFor U.S. please use: YEPS01-PS4

  • Self-adhesive Thermopaper 5 x 24m

    $75.30

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.