Biosealer® TC Tube Sealer (4)
Added to Shopping Cart
-
Biosealer® Total ContainmentProduct FamilyBiosealer® Total Containment is a fully automated device used for sterile disconnection. It is designed to consistently produce permanent, leak-free seals on thermoplastic tubing.
-
-
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
-
Automated Disconnection, Tube Sealing
-
Biosealer®
-