Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System

A flexible HPLC System for clinical manufacturing and process development.

The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.

  • Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
  • Minimize risk of cross contamination with a sanitary, easy-to-clean concept
  • Save facility space with a compact and ergonomic design

Item No.: 
Hipersep-Pilot
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

From clinical manufacturing to process development, Hipersep® Flowdrive Pilot is a preparative HPLC system designed for the purification of peptides, oligonucleotides, insulin and other small molecules.

  • A highly technical yet easy-to-use unit,
  • A unique compact design (2.5 m² footprint),
  • The power of the Hipersep® Flowdrive SC software.

Product Information

  • Brand
    Hipersep®
  • Hipersep® Booster Module
    Item no.
    Hipersep-Booster-Module

    The Hipersep® Booster Module is an accessory for the Hipersep® Flowdrive Pilot or Hipersep® Flowdrive Process M Low Flow that boosts inlet pressure to the high-pressure pumps to ensure optimal performance where pressurised tanks or feeds are not appropriate.

    • Configurable to match the number of inlets that need help to maintain a positive inlet pressure​
    • Attaches directly to the system using flexible pipework
    • Only available when ordered with Hipersep® Flowdrive Pilot or Hipersep® Flowdrive Process M Low Flow