4Cell® Hybridoma Feed 1L Bottle

HYB FS is a chemically defined and animal component-free medium supplement. It is developed for the use as a feeding solution in combination with hybridoma cell culture media, such as HYB GM or Hybridoma Base Medium for mAbs production. The feed supplement contains highly concentrated nutrients. It does not contain lipids, hydrolysates, or growth factors. The feed supports superior production of antibodies in suspension culture by maintaining and extending the production capability of hybridoma cultures. Consumed substances like vitamins and amino acids are replenished to increase the protein yield.

Volume
Package Type
Article number: 
895-0001
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® Hybridoma Feed 1L Bottle
4Cell® Hybridoma Feed 1L Bottle

HYB FS is a chemically defined and animal component-free medium supplement. It is developed for the use as a feeding solution in combination with hybridoma cell culture media, such as HYB GM or Hybridoma Base Medium for mAbs production. The feed supplement contains highly concentrated nutrients. It does not contain lipids, hydrolysates, or growth factors. The feed supports superior production of antibodies in suspension culture by maintaining and extending the production capability of hybridoma cultures. Consumed substances like vitamins and amino acids are replenished to increase the protein yield.

Item No.:
895-0001

Overview

Specifications

  • Suitable for a broad variety of hybridoma cells (e.g., human, mouse or rat hybridoma cells)
  • Suitable for various feeding strategies such as fed-batch processes.
  • Chemically defined, serum-free, animal component-free and hydrolysate-free.
  • Little or no adaptation required from other serum-free media.
  • Supports stable growth at high viability in seed train culture.
  • w/o growth factor.
  • w/o L-glutamine.
  • Approved by ISO 9001 QMS.

Applications

  • Application
    Protein

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Chemically Defined (CD)
    Yes

Product Information

  • Package Type
    Bottle

Volume

  • Volume
    1L