Glass Vacuum Filtration Device With Flask
Top Features of Glass Vacuum Filtration Device With Flask
- Polypropylene hose nipple connector for safe connection of vacuum hose
- Rim prevents vessel contamination when pouring
Top Applications for Glass Vacuum Filtration Device With Flask
- Analytical determinations
- Degassing
- Particle removal from solvents
- Price (USD):
- $770.00
- Item No.:
- 16309
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Filter Holders
All-Glass Vacuum Filter Holder
All areas, where liquid and device can come into direct contact, are made of glass or PTFE. The device, in combination with solvent-resistant, hydrophilic RC-membranes, is therefore ideal for ultra cleaning and degassing solvents and solvent mixtures for HPLC, GC and AA.
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Connections (Physical)
-
Connector(s)15 mm outside diameter
Dimensions
-
Filter Diameter⌀ 47 mm / 50 mm
-
Filtration Area12.5 cm²
Materials of Construction
-
Materials of ConstructionAll-glass with glass frit filter support
Product Information
-
Filter Holder TypeGlass Vacuum Filter Holders
-
Pack Size1
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
-
By dry heat (max. 180 °C)
-
By flaming
- By other methods acc. to ISO 8199
-
By autoclaving (max. 134 °C)
Volume
-
Funnel Volume250 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.