Hipersep® Flowdrive XXL Preparative HPLC System

The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

Article number: 
Hipersep-XXL
*Custom/bulk order quotes are provided within 72 hours of request.
Hipersep® Flowdrive XXL Preparative HPLC System
Hipersep® Flowdrive XXL Preparative HPLC System

The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

Item No.:
Hipersep-XXL

Overview

Specifications

Hipersep® Flowdrive Preparative HPLC Chromatography Systems

Hipersep® Flowdrive is an automated high-performance liquid chromatography platform built from process development to large scale pharmaceutical manufacturing. The proven design meets process demands for intermediate purification and polishing of peptides, oligonucleotides, mRNA and other small molecules. The platform is modular and can be easily ordered with different configurations. For customization, a dedicated engineered service to meet customer needs.

Key features :

  • Unmatched performance levels: pressure capacity of up to 100 bars
  • Meet the challenges of new applications: high temperature purification processes: up to 85 °C operation
  • Flexibility: extended flow rate range and easy-to-clean system
  • Save manufacturing space: compact and ergonomic equipment

Applications

  • Application
    • Pectides
    • Oligonucleotides and mRNA
    • Insulin and analogs
    • ADC
    • API and HPAPI

Compliance Information

  • Certification
    • ATEX Certified
    • CE Mark
    • UL and Class I Division 2

Dimensions

  • Dimensions WxDxH
    1,620×3,125×2,102 mm

General Specifications

  • Flow Rate
    1,000–2,500 L/hr

Operating Conditions

  • Maximum Operating Pressure
    70 bars
  • Operating Conditions - Temperature
    5–60 °C

Product Information

  • Brand
    Hipersep®