Sartopure® GA Jumbo Star 0.2 µm 10"

The Jumbo Star Sartopure® GA cartridge is designed for all venting applications that do not necessarily require an integrity testable membrane filter cartridge.

Type
Filter Size
Adapter
Price (USD):
$1,620.00
Item No.: 
5594007J1----GA
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Product Information

The Jumbo Star Sartopure® GA cartridge is designed for all venting applications that do not necessarily require an integrity testable membrane filter cartridge.

Benefits

  • Air filter cartridge with extremely high throughput
  • Highest filtration area on smallest footprint

Application

Featuring a retention of 0.2 μm for gas, Jumbo Star Sartopure® GA efficiently protects stored products in the food and beverage industry. Ideally designed for special reservoirs and storage tanks with a high capacity.

Security

The Jumbo Star Sartopure® GA filter elements ensure selective and defined particle and bioburden retention.

Performance

Jumbo Star Sartopure® GA offers an optimized ratio of air flow rate and retention as well as outstanding hydrophobicity.

Flexibility

The modular concept allows the ideal adaptation to customer requirements. Jumbo Star Sartopure® GA filter cartridges are available in two different heights.

Documentation

Jumbo Star Sartopure® GA filter cartridges are designed, developed and manufactured in accordance with a ISO 9001 Quality Management System.

Accessories Information

  • Adapter
    40 (Double bayonet)

Applications

  • Application
    Air/Gas Filtration
  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    10"(15 m² / 161.5²)
  • Filtration Area
    15 m² | 161.5 ft²

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Jumbo Cartridge
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    1.5 bar | 22 psi at 20°C
  • Maximum Diffusion
    1.5 bar | 22 psi at 20 °C

Materials of Construction

  • Filter Material
    • Glass fibre (GF)
    • Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    • Glass Fiber (GF)
    • Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 4 bar, 80 °C: 1 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm
  • Retention Rate
    0.2 µm

Product Information

  • Brand
    Sartopure® GA
  • Pack Size
    1
  • Type
    Jumbo Cartridge

Sterility/Purity

  • Sterilization Method
    Hot Water & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Hot Water at 85-95°C, 30 min.
    • In-line Steaming at 110°C, 30 min.
´