Biosart® 100 Monitors, 0.45µm Individually Packaged Sterile Filtration Monitors, 100 ml

Biosart® 100 Monitors have been specifically designed for the detection and enumeration of microorganisms potentially present in pharmaceuticals, cosmetics, food, beverages, water and other liquids. The monitors are ready-to-use sterile funnels, with an incorporated membrane filter and cellulose pad. After filtration of the sample, simply remove the 100 ml funnel to convert the monitor into a petri dish, eliminating the need of membrane transfer or manipulation.

Top Features

  • Individually packaged and sterilized
  • Ready-to-use filtration monitors

Popular Applications

  • Food and Beverage quality control (QC)
  • Pharmaceutical testing
  • Cosmetics testing
Membrane Color | Grid Color
Price (USD)
$312.00
Item No.: 
16401-47-06--ACK
*Custom/bulk order quotes are provided within 24 hours of request.
Biosart® 100 Monitors, 0.45µm Individually Packaged Sterile Filtration Monitors, 100 ml

Biosart® 100 Monitors have been specifically designed for the detection and enumeration of microorganisms potentially present in pharmaceuticals, cosmetics, food, beverages, water and other liquids. The monitors are ready-to-use sterile funnels, with an incorporated membrane filter and cellulose pad. After filtration of the sample, simply remove the 100 ml funnel to convert the monitor into a petri dish, eliminating the need of membrane transfer or manipulation.

Top Features

  • Individually packaged and sterilized
  • Ready-to-use filtration monitors

Popular Applications

  • Food and Beverage quality control (QC)
  • Pharmaceutical testing
  • Cosmetics testing
Price (USD):
$312.00
Item No.:
16401-47-06--ACK
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The major area of application for Biosart® 100 Monitors is the microbiological analysis of relatively large sample volumes that have a low number of microbes, with membrane filtration being an essential step. In addition, the Biosart® 100 Monitors are also suitable for testing smaller volumes by placing a sample in a few ml of sterile physiological NaCl solution.

Save Time and Ensure Reliable Results

The Biosart® 100 Monitors are ready-to-use units. With their practical design and ease-of-use, you will save precious time on your daily microbiological analyses. No preparation time is necessary for these monitors. With their practical design, including a magnifying glass on the lid, you will ensure high flow rates and high throughputs, all with minimal preparation and handling. There are very few steps involved in using these monitors (e.g., no filter changing in a sample), making these monitors one of the best time-saving options.

Ensure the Identification of All Colonies

Biosart® 100 Monitors will help ensure the identification of all colonies in your microbiological analyses. Whether you utilize the monitors for quality assurance of food and beverages or detection and enumeration in pharmaceuticals, these versatile monitors will provide highly reliable results and save you time. They are ready to connect and to use with minimal handling required.

Optimized Design of Monitors

The Biosart® 100 Monitors are ready-to-use filter units designed to be placed at the bases of a vacuum manifold. They help to ensure the identification of all colonies. These monitors come with a cellulose nitrate membrane, a material that assures effective retention with high flow rates and optimum colony growth. Printed grid lines make counting easier, especially for higher bacteria counts and for micro-colonies, but do not influence growth.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental
  • Usage
    Single-use

Compliance Information

  • Lot Certificates
    Recovery rate, sterility and specifications

Connections (Physical)

  • Outlet
    6.5 x 1.5 mm

Dimensions

  • Dimensions WxDxH
    370 × 230 × 180 mm
  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    14.5 cm²

Features

  • Device/Instrument Compatibility
    Microsart Manifolds
  • High Flow
    No

General Specifications

  • Culture Media
    N/A
  • Fixed Membrane
    No
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Funnel Material
    Polystyrene
  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)
  • Pad
    Cellulose
  • Plug
    Polyethylene (PE)

Physicochemical Information

  • Pore Size
    0.45 µm

Product Information

  • Brand
    Biosart® 100
  • Media Format
    Liquid Media
  • Pack Size
    48
  • Package Type
    Individually Packed
  • Packaging
    Individually Packed
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.