Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System

A flexible HPLC System for clinical manufacturing and process development.

The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.

  • Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
  • Minimize risk of cross contamination with a sanitary, easy-to-clean concept
  • Save facility space with a compact and ergonomic design
Item No.: 
Hipersep-Pilot
*Custom/bulk order quotes are provided within 72 hours of request.
Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System
Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System

A flexible HPLC System for clinical manufacturing and process development.

The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.

  • Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
  • Minimize risk of cross contamination with a sanitary, easy-to-clean concept
  • Save facility space with a compact and ergonomic design
Item No.:
Hipersep-Pilot

Overview

Specifications

From clinical manufacturing to process development, Hipersep® Flowdrive Pilot is a preparative HPLC system designed for the purification of peptides, oligonucleotides, insulin and other small molecules.

  • A highly technical yet easy-to-use unit,
  • A unique compact design (2.5 m² footprint),
  • The power of the Hipersep® Flowdrive SC software.

Applications

  • Application
    • Pectides
    • Oligonucleotides and mRNA
    • Insulin and analogs
    • ADC
    • API and HPAPI

Compliance Information

  • Certification
    • ATEX Certified
    • CE Mark
    • UL and Class I Division 2

Dimensions

  • Dimensions WxDxH
    1,000×750×1,690 mm

General Specifications

  • Flow Rate
    6–90 L/hr

Operating Conditions

  • Maximum Operating Pressure
    100 bars
  • Operating Conditions - Temperature
    5–60 °C

Product Information

  • Brand
    Hipersep®