Dear customer, on February 26 from 14:00 (UTC+01:00) to 22:00 (UTC+01:00), scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

SartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobind Convec® SC
Sartobind Convec® SC

SartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.

Item No.:
M_Sartobind-Convec-SC

Overview

Specifications

Choose your product

Products (16)

  • Couldn’t find the product you need?

Results per page: | |

Sartobind Convec® SC Membrane Chromatography

The Sartobind Convec® SC product family is a cutting-edge solution in membrane chromatography, designed to meet the diverse needs of biopharmaceutical purification processes. This family of products is engineered to provide high productivity, scalability, and safety in the purification of viruses, viral-like particles (VLPs) such as Influenza, Rabies, Japanese encephalitis, and large proteins, making it an ideal choice for modern bioprocessing applications.

Applications:

  • Virus Capture: Efficiently captures viruses and VLPs such as influenza, Rabies, Encephalitis, HSV
  • Viral and microbial antigens: Herpes simplex gA and gB glycoprotein subunits Hepatitis B surface antigen, Filamentous hemagglutinin from B. pertussis, Leukocytosis-promoting factor hemagglutinin
  • Proteins: Lysozyme AntithrombinIII, b-Lipoprotein, FactorIX
  • Gene Therapy Manufacturing: Supports the purification of viral vectors like AAVs.

Formats:

The Sartobind Convec® SC product family is available in multiple formats, catering to different production requirements:

Nano (3 mL):

  • Ideal for small-scale research and process development.
  • Compact design with Luer female connectors for easy integration.

Mini:

  • Suitable for pilot-scale studies and optimization.

5” to 30” Capsules:

  • Scalable to meet the demands of full-scale manufacturing processes.

Materials:

  • Membrane Material: Stabilized reinforced cellulose, providing a robust and stable matrix for viral capture.
  • Ligand Chemistry: OSO₃ (Sulfated cellulose), Synthetic and Animal-origin-free ligand ensure safety and compliance with regulatory standards.
  • Capsule Components: Polypropylene made outer cage, inner core, end caps, and capsule housing are designed to withstand operational pressures and maintain integrity.
  • Gamma-Irradiatable Format: Available for enhanced sterility and reduced contamination risks.

Advantages:

  • High Dynamic Binding Capacity (DBC): Offers superior binding capacity for large biomolecules, enhancing process efficiency.
  • High Selectivity and Purity: Reduces non-specific binding, ensuring high purity and yield of target molecules.
  • Short Residence Times: Enables rapid processing, increasing throughput and productivity.
  • Linear Scalability: Maintains consistent performance across different scales, from laboratory to manufacturing scale.
  • Versatile Compatibility: Accommodates a wide range of molecule sizes and types, making it suitable for various bioprocessing needs.
  • Aseptic Processing: Available in gamma-irradiated versions to support closed and aseptic processing.
  • Simplified 'plug and play': Device formats with choice of tubings and connectors.

Product Features and Benefits:

  • Pseudo-Affinity Binding Mechanism: Provides selective capture of viruses and large proteins, mimicking natural binding interactions.
  • Enhanced Recovery Rates: Achieves high recovery rates for various viruses and proteins, ensuring efficient purification.
  • Improved Process Efficiency: Shorter residence times and higher flow rates increase throughput and reduce processing time.
  • Comprehensive Product Portfolio: Offers a complete range of products to support diverse purification needs in biopharmaceutical manufacturing.

Applications

  • Application
    Capture

Dimensions

  • Bed Height
    8 mm

Features

  • Reusable
    Yes

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Materials of Construction
    • Polypropylene
    • Polyester
  • Membrane Material
    Stabilized reinforced cellulose

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • pH Stability
    pH 3 – 14 (short term), pH 4 – 13 (long term)

Physicochemical Information

  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Sulfated cellulose
  • Pore Size
    1.1 µm

Product Information

  • Brand
    Sartobind® Convec SC
  • Membrane Type
    Pseudo affinity membrane
  • Type
    Membrane adsorber