Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

BioPAT® Trace Installation Kit Dialysis Probe Luer

The BioPAT® Trace Installation Kit for Dialysis Probe LUER connection is an accessory and belongs to the equipment of the dialysis probes. It is part of the BioPAT® Trace and Multi Trace system.The installation kit contains the following parts: a Single-use syringe 5 ml, an O-ring, a Sliding ring and a TORX screwdriver. The Installation Kit is absolutely required for functionality and can be used in Biostat STR®, Biostat B® and Biostat B-DCU®.

Device/Instrument Compatibility
Item No.: 
BPT0080
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Trace Installation Kit Dialysis Probe Luer
BioPAT® Trace Installation Kit Dialysis Probe Luer

The BioPAT® Trace Installation Kit for Dialysis Probe LUER connection is an accessory and belongs to the equipment of the dialysis probes. It is part of the BioPAT® Trace and Multi Trace system.The installation kit contains the following parts: a Single-use syringe 5 ml, an O-ring, a Sliding ring and a TORX screwdriver. The Installation Kit is absolutely required for functionality and can be used in Biostat STR®, Biostat B® and Biostat B-DCU®.

Item No.:
BPT0080

Overview

Specifications

The installation kit for the dialysis probe contains the main parts which are needed to get the probe running. The O-ring and the sliding ring are needed for the setup of the probe in any top plate position. The syringe is needed for some fillings of the probe. The TORX screwdriver is used for opening of the luenette and to change the membrane. After opening the membrane is placed with the colored side is visible. Now the luenette is fixed with the screws and can be build in.

Applications

  • Usage
    Single-use

Features

  • Device/Instrument Compatibility
    Biostat® STR

Product Information

  • Brand
    BioPAT® Trace