Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

CellCelector Adherent Colony ScrapeTips, Rack of 96

CellCelector adherent colony capillaries are designed for the picking of adherent colonies directly from culture vessels without any trypsinization. Made of stainless steel, these capillaries are both reusable and autoclavable, and can be loaded directly on the deck tray of the CellCelector Flex. Each pack is offered in racks of 96 capillaries and delivered with a second rack for collection of used capillaries as well as a custom container for autoclaving.
Diameter
Item No.: 
CC0040
*Custom/bulk order quotes are provided within 24 hours of request.
CellCelector Adherent Colony ScrapeTips, Rack of 96
CellCelector Adherent Colony ScrapeTips, Rack of 96
CellCelector adherent colony capillaries are designed for the picking of adherent colonies directly from culture vessels without any trypsinization. Made of stainless steel, these capillaries are both reusable and autoclavable, and can be loaded directly on the deck tray of the CellCelector Flex. Each pack is offered in racks of 96 capillaries and delivered with a second rack for collection of used capillaries as well as a custom container for autoclaving.
Item No.:
CC0040
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

CellCelector Adherent Colony ScrapeTips

Dimensions

  • Diameter
    300 µm

Features

  • Device/Instrument Compatibility
    CellCelector Flex

Product Information

  • Brand
    CellCelector
  • Pack Size
    Rack of 96

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.