Octet® AS, Offline Biosensor Immobilization Station

Top Features of Octet® AS Offline Biosensor Immobilization Station

  • Simultaneous and Uniform reagent loading capable of simultaneously and uniformly loading reagents onto all 96 biosensors in a biosensor tray
  • Enhanced Assay Flexibility and Reduced Incubation Times streamlining immunoassays in lower throughput BLI instruments by offline intermediate assay steps, reducing incubation times
  • Automation Compatibility with the ability to integrate with liquid-handling robotic workstations​

Popular Applications for Octet® AS Offline Biosensor Immobilization Station

  • Binding Kinetics and Affinity
  • Concentration analysis
  • Potency analysis
  • Custom biosensor preparation

Item No.: 
OCTET-AS

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® AS Offline Biosensor Immobilization Station is designed for use with Octet® BLI systems to reduce assay times while improving the efficiency of the assay. Octet® AS allows the users to process assay steps that do not require online signal monitoring, such as biosensor loading, inter-step buffer washers, or any intermediate assay steps freeing up the instrument time.Key benefits of Octet® AS station include:

  • Efficient Reagent Loading: Octet® AS has Efficient Reagent Loading, which uniformly loads reagents onto all 96 biosensors or a selected subset. This feature is useful for reagents that don't need online signal monitoring, improving efficiency
  • Enhanced Assay Performance: The station enables robust, multi-step Octet® immunoassays in lower throughput instruments. Intermediate assay steps can be performed offline, then returned to the Octet® for final analysis steps, decreasing overall incubation times and enhancing assay performance​​
  • Versatile Usage: Octet® AS can be installed beside an existing Octet® system and used in tandem or independently. Its compatibility with the Octet® system makes it a flexible addition to any lab environment​​
  • Automation Compatible: The system is compatible with automation, allowing for integration with liquid-handling robotic workstations. This compatibility is ideal for automating custom biosensor preparation or offline Octet® assay steps, thereby streamlining the workflow​​
  • Compact and Portable Design: Its small and portable design makes the Octet® AS an accessible and convenient tool for various laboratory settings. This feature also makes it ideal for creating large batches of custom biosensors​​
  • Reduced Incubation Times: The Octet® AS helps reduce incubation times, which is crucial for fast-paced research environments. By incubating custom biosensors with sample shaking and temperature control in the Octet® AS, sample loading efficiency and reproducibility are improved, further reducing loading times​​.

Features

  • Operation
    Manual
  • Plate Compatibility
    96 Well
  • Sample Plate Capacity
    1

General Specifications

  • External Automation
    Yes
  • Orbital Flow Capacity
    Static or 1000 – 2,600 RPM
  • Temperature Range
    4 C above ambient to 40 C

Operating Conditions

  • Minimum Operating Volume
    200 µL

Product Information

  • Brand
    Octet®BLI

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.