PLTGold® Human Platelet Lysate (Gamma Irradiated)

Gamma irradiated, growth factor rich, xeno-free, heparin-free supplement that is a superior alternative to FBS.

Volume
Price (USD)
$7,450.00
Item No.: 
PLTGOLD1000GMP-GI
*Custom/bulk order quotes are provided within 72 hours of request.
PLTGold® Human Platelet Lysate (Gamma Irradiated)
PLTGold® Human Platelet Lysate (Gamma Irradiated)

Gamma irradiated, growth factor rich, xeno-free, heparin-free supplement that is a superior alternative to FBS.

Price (USD):
$7,450.00
Item No.:
PLTGOLD1000GMP-GI

Overview

Specifications

PLTGold® Human Platelet Lysate is a xeno-free, animal serum-free product derived from human platelets. PLTGold® contains all the growth factors and proteins necessary for cell growth but with reduced turbidity and no clot formation. PLTGold® is the next generation of hPLs that does not require the use of heparin in the manufacturing process.

PLTGold Gamma Irradiated has undergone gamma irradiation at 25-38 kGy. MCLS validated the gamma process with a 5-virus viral clearance study that demonstrated viral inactivation with each virus.

  • Heparin-free and no clot formation
  • Effective with MSCs and other primary cells (includes: Mesenchymal Stem/Stromal Cells (graph), Hematopoietic Stem Cells, iPSC and iPSC-derived cells, Embryonic Stem Cells, Fibroblasts, Endothelial Cells, Tumor Cells)
  • Cost-effective alternative to FBS (stable supply)
  • Provides an optimal environment for cell culture and drug discovery

Applications

  • Application
    Clinical
  • Application Area
    Supplement for cell culture

Compliance Information

  • Origin
    Xeno-Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension

Product Information

  • Brand
    PLTGold®

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    1L