Quintix® Semi-Micro Balances with Internal Adjustment, 0.1 mg

Quintix® Semi-Micro Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Semi-Micro Balances

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer   

Popular Applications for Quintix® Semi-Micro Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   

Maximum Weighing Capacity
Price (USD):
$7,280.00
Item No.: 
QUINTIX125D-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. Several features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.   

Built for Ease-of-Use  

The Quintix® Semi-Micro Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.          

Integrated Applications Boost Efficiency   

Quintix® Semi-Micro Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Semi-Micro Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.  

Applications

  • Application
    • Food and Beverage
    • Research
  • Application Area
    • Education
    • Production
    • General laboratory
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 376 × 316 mm
  • Weighing Chamber Height
    218 mm
  • Weighing Pan Diameter
    ⌀ 80 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Repeatability
    0.02 | 0.07 mg
  • Scale Interval
    0.01 | 0.1 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    ≤4.0 | 1.5 s
  • Underfloor Weighing
    No

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.1 | 0.2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    60 | 120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Semi-micro balance
  • Brand
    Quintix®
  • Natural Stone Balance Table

    $2,840.00

    Balance table made of natural stone, with vibration dampeners.

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Slotted Weighing Pan
    Item no.
    YSP01SQP

    $949.00

    Slotted High-performance weighing pan, 80 mm, slotted, for 0.01 mg balances

  • Printingpaper + Thermo Transfer Foil 90m
  • Pipette Calibration Set
    Item no.
    YCP06SQ

    $1,200.00

    Pipette calibration kit (hardware) for balances

  • Demo Box for Semi-Micro Balances

    $1,220.00

    Demo Box for Semi-Micro Balances

  • Power supply GPP8 for AR, BR, KR

  • Ionizing Blower
    Item no.
    YIB01-0UR

    $2,310.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Protecting cover
    Item no.
    6960SE05

    $59.00

  • Data Cable mini USB,RS232 25-pin

    $71.80

    Data Cable mini USB,RS232 25-pin

  • Weighing Pan
    Item no.
    YWP01SQP

    $466.00

    Weighing pan, 90 mm, conversion kit for 0.01 mg balances included

  • Self-adhesive Paper for Direct Thermal Printing 90m
  • Balance Table
    Item no.
    YWT09

    $2,670.00

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Self-adhesive Thermopaper 5 x 24m

    $75.30

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Filter Weighing Pan
    Item no.
    YFW01SQP

    $634.00

    Filter weighing pan, 130 mm, conversion kit for 0.01 mg balances included

  • GPP8 AC-Plug EU, UK
    Item no.
    6971790 Discontinued

    GPP8 AC-Plug EU, UKFor U.S. please use: YEPS01-PS4

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Dust cover
    Item no.
    6960SE04

    $48.40

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Thermal Paper for Lab Printer 5 x 24m
  • Power Supply with Plug-in AC Adapter Set

    $68.40

    Power supply/country-specific power plug adapter

  • Power Supply with Plug-in AC Adapter Set

    $56.10

    Power supply/country-specific power plug adapter

  • Knob Weight
    Item no.
    YCW452-AC-02

    Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

  • Sealing strip, left and right

  • Cover, left and right
    Item no.
    69SE0062

  • Pan connection
    Item no.
    69SE0065

  • Peltierelement
    Item no.
    69SE0064

  • Locking slide
    Item no.
    69SE0052

  • [P] Application PCB
    Item no.
    69SE0067

  • Cover bearing
    Item no.
    69SE0063

  • [P] Main PCB
    Item no.
    69SE0068

  • Lifting device
    Item no.
    69SE0066

  • Cover glass
    Item no.
    69SE0055

  • Slider
    Item no.
    69SE0060

  • Cover heat sink
    Item no.
    69SE0054

  • Door handle, right
    Item no.
    69SE0080

  • Cushion set
    Item no.
    69SE0955

  • Antstatic brush
    Item no.
    69MS0090

  • levelling screw
    Item no.
    69B20005

  • Groundplate, cpl.
    Item no.
    69SE0050

  • Hood with display unit
    Item no.
    69SE0048

  • Lateral slide, left
    Item no.
    69SE0057

  • data IO/Power IN pcb
    Item no.
    69SE0075

  • Peltier Board
    Item no.
    69SE0070

  • Front glass
    Item no.
    69SE0016

  • Foil cable 34 pol.
    Item no.
    69SE0071

  • Door handle, top
    Item no.
    69SE0079

  • Door handle, left
    Item no.
    69SE0081

  • Rear wall
    Item no.
    69SE0058

  • lifting frame set
    Item no.
    69SE0083

  • Carton
    Item no.
    69SE0954

  • null indicator subassembly

  • level indicator
    Item no.
    69B12133

  • Lateral slide, right
    Item no.
    69SE0056

  • Weighing pan D80
    Item no.
    69SE0043

  • Hook
    Item no.
    69SE0059

  • Cable Peltier pcb
    Item no.
    69SE0072

  • Base plate weighing chamber  D80

  • System Wiring PCB
    Item no.
    69SE0087

  • Frame cover
    Item no.
    69SE0053

  • Closure cap Mini USB
    Item no.
    69SE0074

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.