BioPAT® Spectro UV pipe 3/8" HB-TC
The BioPAT® Spectro UV single-use pipe 3/8", connection HB-TC, is part of the BioPAT® Spectro UV solution. This soultion consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The single-use pipe is easy and quick to integrate into any single-use tube assembly. The BioPAT® Spectro UV single-use pipes can only be ordered in multiples of 10 units.
- Item No.:
- BPS0321
- Qty. Graduation
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Lab Balance Accessories
The BioPAT® Spectro UV single-use pipe is designed to minimize dead volume without impacting fluid dynamics and avoiding a significant pressure drop across the flow path. The optical path length (OPL) is fixed for all single-use pipe sizes independent of the inner diameter of the tubing assembly.This is achieved through a state-of-the-art manufacturing technique of the quartz cell, which ensures a reproducible and easy-to-assemble, single-piece component. The mechanical interface of the BioPAT® Spectro UV probe head fits all sizes of the single-use pipe and calibration pipe, and its compact design assures a small footprint in the integration.
Applications
-
UsageSingle-use
Connections (Physical)
-
Connections3/8" HB-TC
Dimensions
-
Length90.5 mm
Operating Conditions
-
Operating Conditions - Temperature4-40°C
-
Operating Pressure0-4 bar (g)
Product Information
-
BrandBioPAT® Spectro UV